ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Return Policy |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MD925A-12 | - | - 3.62 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $33.00 |
MD925A-12L | - | - 3.62 in | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $36.00 |
MD925A-24 | - This product cannot be cancelled or returned once the order has been processed. | - 3.62 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $30.00 |
MD925A-24L | - This product cannot be cancelled or returned once the order has been processed. | - 3.62 in | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $33.00 |
MD925AL-12 | - | - 3.62 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Low Speed | - 2200 | - 31.80 CFM | - 0.09 inH2O | - Fan Only | $33.00 |
MD925AL-24 | - | - 3.62 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Low Speed | - 2200 | - 31.80 CFM | - 0.09 inH2O | - Fan Only | $33.00 |
MD925AM-12 | - | - 3.62 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 2800 | - 38.80 CFM | - 0.14 inH2O | - Fan Only | $33.00 |
MD925AM-24 | - | - 3.62 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 2800 | - 38.80 CFM | - 0.14 inH2O | - Fan Only | $33.00 |
T-MD925A-12-G | - | - 3.62 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $40.00 |
T-MD925A-12HG | - | - 3.62 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $46.00 |
T-MD925A-12L-G | - | - 3.62 in | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $43.00 |
T-MD925A-12LHG | - | - 3.62 in | - 12 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $51.00 |
T-MD925A-24-G | - This product cannot be cancelled or returned once the order has been processed. | - 3.62 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $35.00 |
T-MD925A-24HG | - This product cannot be cancelled or returned once the order has been processed. | - 3.62 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $42.00 |
T-MD925A-24L-G | - This product cannot be cancelled or returned once the order has been processed. | - 3.62 in | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $39.00 |
T-MD925A-24LHG | - This product cannot be cancelled or returned once the order has been processed. | - 3.62 in | - 24 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $46.00 |
T-MD925AL-12-G | - | - 3.62 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Low Speed | - 2200 | - 31.80 CFM | - 0.09 inH2O | - Fan, Finger Guard, Mounting Screws | $40.00 |
T-MD925AL-24-G | - | - 3.62 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Low Speed | - 2200 | - 31.80 CFM | - 0.09 inH2O | - Fan, Finger Guard, Mounting Screws | $40.00 |
T-MD925AM-12-G | - | - 3.62 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 2800 | - 38.80 CFM | - 0.14 inH2O | - Fan, Finger Guard, Mounting Screws | $40.00 |
T-MD925AM-24-G | - | - 3.62 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 2800 | - 38.80 CFM | - 0.14 inH2O | - Fan, Finger Guard, Mounting Screws | $40.00 |
T-MDS925H-24-G | - | - 3.62 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - High Speed | - 4400 | - 68.10 CFM | - 0.33 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
MD925A-12S | - | - 3.62 in | - 12 VDC | - Pulse Sensor | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $42.00 |
MD925A-24S | - This product cannot be cancelled or returned once the order has been processed. | - 3.62 in | - 24 VDC | - Pulse Sensor | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $36.00 |
MD925A-12SH | - | - 3.62 in | - 12 VDC | - Pulse Sensor | - Connector | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $50.00 |
MD925A-24SH | - This product cannot be cancelled or returned once the order has been processed. | - 3.62 in | - 24 VDC | - Pulse Sensor | - Connector | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $44.00 |