Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pcj_mds1751-24

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

Unit of Measure
« 6 7 

Item #

Return Policy

Frame Size

Power Supply

Function

Connection Type

Type

Fan Speed Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

MD1225-12H - - 4.69 in - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM - 0.17 inH2O - Fan Only $47.00
MD1225-24H - This product cannot be cancelled or returned once the order has been processed. - 4.69 in - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM - 0.17 inH2O - Fan Only $44.00
MDS1225-12H - - 4.69 in - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM - 0.28 inH2O - Fan Only $57.00
MDS1225-24H - This product cannot be cancelled or returned once the order has been processed. - 4.69 in - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM - 0.28 inH2O - Fan Only $53.00
MDS1225-12 - - 4.69 in - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM - 0.28 inH2O - Fan Only $51.00
MDS1225-24 - This product cannot be cancelled or returned once the order has been processed. - 4.69 in - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM - 0.28 inH2O - Fan Only $46.00
MD1225-12 - - 4.69 in - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM - 0.17 inH2O - Fan Only $41.00
MD1225-24 - This product cannot be cancelled or returned once the order has been processed. - 4.69 in - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM - 0.17 inH2O - Fan Only $37.00
T-MD1225-12-G - - 4.69 in - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM - 0.17 inH2O - Fan, Finger Guard, Mounting Screws $48.00
T-MD1225-12HG - - 4.69 in - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM - 0.17 inH2O - Fan, Finger Guard, Mounting Screws $55.00
T-MD1225-24-G - This product cannot be cancelled or returned once the order has been processed. - 4.69 in - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM - 0.17 inH2O - Fan, Finger Guard, Mounting Screws $44.00
T-MD1225-24HG - This product cannot be cancelled or returned once the order has been processed. - 4.69 in - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3100 - 88.30 CFM - 0.17 inH2O - Fan, Finger Guard, Mounting Screws $51.00
T-MDS1225-12-G - - 4.69 in - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM - 0.28 inH2O - Fan, Finger Guard, Mounting Screws $58.00
T-MDS1225-12HG - - 4.69 in - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM - 0.28 inH2O - Fan, Finger Guard, Mounting Screws $65.00
T-MDS1225-24-G - This product cannot be cancelled or returned once the order has been processed. - 4.69 in - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM - 0.28 inH2O - Fan, Finger Guard, Mounting Screws $53.00
T-MDS1225-24HG - This product cannot be cancelled or returned once the order has been processed. - 4.69 in - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3000 - 95.30 CFM - 0.28 inH2O - Fan, Finger Guard, Mounting Screws $59.00
T-MDS1238-24-G - - 4.69 in - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3600 - 137 CFM - 0.54 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS1238H-24-G - - 4.72 in - 24 VDC - None - Lead Wire - S Type (Standard) - High Speed - 6400 - 224 CFM - 1.45 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
MDS1451-48 - - 5.51 in - 48 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3150 - 205 CFM - 0.52 inH2O - Fan Only Request Quote
MDS1451-48L - - 5.51 in - 48 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 3150 - 205 CFM - 0.52 inH2O - Fan Only Request Quote
MDS1451-24H - - 5.51 in - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 3150 - 205 CFM - 0.52 inH2O - Fan Only $94.00
MDS1451-24LH - - 5.51 in - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 3150 - 205 CFM - 0.52 inH2O - Fan Only $98.00
MDS1451-48H - - 5.51 in - 48 VDC - None - Connector - S Type (Standard) - Standard Speed - 3150 - 205 CFM - 0.52 inH2O - Fan Only Request Quote
MDS1451-48LH - - 5.51 in - 48 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 3150 - 205 CFM - 0.52 inH2O - Fan Only Request Quote
T-MDS1451-24-G - - 5.51 in - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 3150 - 205 CFM - 0.52 inH2O - Fan, Finger Guard, Mounting Screws $96.00
Unit of Measure
« 6 7