Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Robot Controller

The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.

  • Controlled via EtherNet/IP™ or I/O
  • Connect to the Small Robot OVR Series or actuators equipped with the DC input type AZ Series
  • Dedicated free software, MRC Studio, that provides support from start-up to maintenance

EtherNet/IP

EtherNet/IP™ is a trademark of ODVA.

Unit of Measure
1 

Item #

Power Supply

Input Current

Number of Robot Axes

Number of Peripheral Axes

Web Price

CAD

MRCU2A1D1 - 24 VDC ±5% - 11.3 A - 2 - 1 Request Quote -
MRCU2A1D2 - 24 VDC ±5% - 15 A - 2 - 2 Request Quote -
MRCU3A1D - 24 VDC ±5% - 11.3 A - 3 - 0 Request Quote -
MRCU3A1D1 - 24 VDC ±5% - 15 A - 3 - 1 Request Quote -
MRCU3A1D2 - 24 VDC ±5% - 18.7 A - 3 - 2 Request Quote -
MRCU4A1D - 24 VDC ±5% - 15 A - 4 - 0 Request Quote -
MRCU4A1D1 - 24 VDC ±5% - 18.7 A - 4 - 1 Request Quote -
MRCU4A1D2 - 24 VDC ±5% - 22.4 A - 4 - 2 Request Quote -
MRCU5A1D - 24 VDC ±5% - 18.7 A - 5 - 0 Request Quote -
MRCU5A1D1 - 24 VDC ±5% - 22.4 A - 5 - 1 Request Quote -
MRCU5A1D2 - 24 VDC ±5% - 26.1 A - 5 - 2 Request Quote -
MRCU6A1D - 24 VDC ±5% - 22.4 A - 6 - 0 Request Quote -
MRCU6A1D1 - 24 VDC ±5% - 26.1 A - 6 - 1 Request Quote -
Unit of Measure
1