Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
CFK_top.jpg
Offering high performance and simple operation in a compact size, the 5-phase CFK II series microstepping driver and stepper motor package is available in both standard and high speed versions. The CFK II series provides unparalleled resolution and low vibration in an open loop system, as well as high torque in the high speed range.
  • DC input
  • Frame sizes from 0.79 in to 3.35 in
  • Maximum holding torque from 0.2 lb-in to 55.63 lb-in
  • Permissible speed range from 0 to 4500 r/min
Unit of Measure
1 2 

Item #

Item Name

Motor Frame Size

Shaft

Power Supply

Shaft/Gear Type

Step Angle

Basic Step Angle

Maximum Holding Torque (lb-in)

Rotor Inertia (oz-in2)

Web Price

List Price

CFK596HBT - 5-Phase Microstep System - 3.35 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 18.13 - 7.7 oz-in2 Request Quote -
CFK599HAT - 5-Phase Microstep System - 3.35 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 36.25 - 14.8 oz-in2 Request Quote -
CFK599HBT - 5-Phase Microstep System - 3.35 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 36.25 - 14.8 oz-in2 Request Quote -
Unit of Measure
1 2