ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Shaft |
Power Supply |
Shaft/Gear Type |
Step Angle |
Basic Step Angle |
Maximum Holding Torque (lb-in) |
Rotor Inertia (oz-in2) |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|
CFK596HBT | - 5-Phase Microstep System | - 3.35 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 18.13 | - 7.7 oz-in2 | Request Quote | - |
CFK599HAT | - 5-Phase Microstep System | - 3.35 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 36.25 | - 14.8 oz-in2 | Request Quote | - |
CFK599HBT | - 5-Phase Microstep System | - 3.35 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 36.25 | - 14.8 oz-in2 | Request Quote | - |