Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Gear_top.jpg
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Web Price

Ambient Temperature Range

5GCH36KA - GCH Gearhead Parallel Shaft (36:1) - 3.54 in - Parallel Shaft Gearhead - 36 :1 - 5/8 in. Request Quote -
5GCH60KA - GCH Gearhead Parallel Shaft (60:1) - 3.54 in - Parallel Shaft Gearhead - 60 :1 - 5/8 in. Request Quote -
5GCH6KA - GCH Gearhead Parallel Shaft (6:1) - 3.54 in - Parallel Shaft Gearhead - 6 :1 - 5/8 in. Request Quote -
5GCH90KA - GCH Gearhead Parallel Shaft (90:1) - 3.54 in - Parallel Shaft Gearhead - 90 :1 - 5/8 in. Request Quote -
5GCH9KA - GCH Gearhead Parallel Shaft (9:1) - 3.54 in - Parallel Shaft Gearhead - 9 :1 - 5/8 in. Request Quote -
5GU100KBH - GU Gearhead Parallel Shaft (100:1) (Metric Shaft) - 3.54 in - Parallel Shaft Gearhead - 100 :1 - 18 mm Request Quote -
5GU120KBH - GU Gearhead Parallel Shaft (120:1) (Metric Shaft) - 3.54 in - Parallel Shaft Gearhead - 120 :1 - 18 mm Request Quote -
5GU150KBH - GU Gearhead Parallel Shaft (150:1) (Metric Shaft) - 3.54 in - Parallel Shaft Gearhead - 150 :1 - 18 mm Request Quote -
5GU180KBH - GU Gearhead Parallel Shaft (180:1) (Metric Shaft) - 3.54 in - Parallel Shaft Gearhead - 180 :1 - 18 mm Request Quote -
5GU50KBH - GU Gearhead Parallel Shaft (50:1) (Metric Shaft) - 3.54 in - Parallel Shaft Gearhead - 50 :1 - 18 mm Request Quote -
5GU60KBH - GU Gearhead Parallel Shaft (60:1) (Metric Shaft) - 3.54 in - Parallel Shaft Gearhead - 60 :1 - 18 mm Request Quote -
5GU75KBH - GU Gearhead Parallel Shaft (75:1) (Metric Shaft) - 3.54 in - Parallel Shaft Gearhead - 75 :1 - 18 mm Request Quote -
5GU90KBH - GU Gearhead Parallel Shaft (90:1) (Metric Shaft) - 3.54 in - Parallel Shaft Gearhead - 90 :1 - 18 mm Request Quote -
GV2G5 - GV Gearhead Parallel Shaft (5:1) - 2.36 in - Parallel Shaft Gearhead - 5 :1 - 10 mm Request Quote -
GV2G6 - GV Gearhead Parallel Shaft (6:1) - 2.36 in - Parallel Shaft Gearhead - 6 :1 - 10 mm Request Quote -
GV2G7.5 - GV Gearhead Parallel Shaft (7.5:1) - 2.36 in - Parallel Shaft Gearhead - 7.5 :1 - 10 mm Request Quote -
GV2G9 - GV Gearhead Parallel Shaft (9:1) - 2.36 in - Parallel Shaft Gearhead - 9 :1 - 10 mm Request Quote -
GV2G12.5 - GV Gearhead Parallel Shaft (12.5:1) - 2.36 in - Parallel Shaft Gearhead - 12.5 :1 - 10 mm Request Quote -
GV2G15 - GV Gearhead Parallel Shaft (15:1) - 2.36 in - Parallel Shaft Gearhead - 15 :1 - 10 mm Request Quote -
GV2G18 - GV Gearhead Parallel Shaft (18:1) - 2.36 in - Parallel Shaft Gearhead - 18 :1 - 10 mm Request Quote -
GV2G25 - GV Gearhead Parallel Shaft (25:1) - 2.36 in - Parallel Shaft Gearhead - 25 :1 - 10 mm Request Quote -
GV2G30 - GV Gearhead Parallel Shaft (30:1) - 2.36 in - Parallel Shaft Gearhead - 30 :1 - 10 mm Request Quote -
GV2G36 - GV Gearhead Parallel Shaft (36:1) - 2.36 in - Parallel Shaft Gearhead - 36 :1 - 10 mm Request Quote -
GV2G50 - GV Gearhead Parallel Shaft (50:1) - 2.36 in - Parallel Shaft Gearhead - 50 :1 - 10 mm Request Quote -
GV2G60 - GV Gearhead Parallel Shaft (60:1) - 2.36 in - Parallel Shaft Gearhead - 60 :1 - 10 mm Request Quote -
Unit of Measure
 1 2 3 4 5 »