ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Web Price |
Ambient Temperature Range |
---|---|---|---|---|---|---|---|
GVR5G12.5 | - GV Gearhead Parallel Shaft (12.5:1) | - 3.54 in | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | Request Quote | - |
GVR5G15 | - GV Gearhead Parallel Shaft (15:1) | - 3.54 in | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | Request Quote | - |
GVR5G18 | - GV Gearhead Parallel Shaft (18:1) | - 3.54 in | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | Request Quote | - |
GVR5G25 | - GV Gearhead Parallel Shaft (25:1) | - 3.54 in | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | Request Quote | - |
GVR5G30 | - GV Gearhead Parallel Shaft (30:1) | - 3.54 in | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | Request Quote | - |
GVR5G36 | - GV Gearhead Parallel Shaft (36:1) | - 3.54 in | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | Request Quote | - |
GVR5G50 | - GV Gearhead Parallel Shaft (50:1) | - 3.54 in | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | Request Quote | - |
GVR5G60 | - GV Gearhead Parallel Shaft (60:1) | - 3.54 in | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | Request Quote | - |
GVR5G75 | - GV Gearhead Parallel Shaft (75:1) | - 3.54 in | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | Request Quote | - |
GVR5G90 | - GV Gearhead Parallel Shaft (90:1) | - 3.54 in | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | Request Quote | - |
GVR5G100 | - GV Gearhead Parallel Shaft (100:1) | - 3.54 in | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | Request Quote | - |
GVR5G120 | - GV Gearhead Parallel Shaft (120:1) | - 3.54 in | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | Request Quote | - |
GVR5G150 | - GV Gearhead Parallel Shaft (150:1) | - 3.54 in | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | Request Quote | - |
GVR5G180 | - GV Gearhead Parallel Shaft (180:1) | - 3.54 in | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | Request Quote | - |
5GVH5BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (5:1 Gear Ratio) | - | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 18 mm | Request Quote | - |
5GVH9BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (9:1 Gear Ratio) | - | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 9 :1 | - 18 mm | Request Quote | - |
5GVH15BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (15:1 Gear Ratio) | - | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 18 mm | Request Quote | - |
5GVH18BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (18:1 Gear Ratio) | - | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 18 :1 | - 18 mm | Request Quote | - |
5GVH30BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (30:1 Gear Ratio) | - | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 30 :1 | - 18 mm | Request Quote | - |
5GVH50BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (50:1 Gear Ratio) | - | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 50 :1 | - 18 mm | Request Quote | - |
5GVH100BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (100:1 Gear Ratio) | - | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 100 :1 | - 18 mm | Request Quote | - |
5GVH180BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (180:1 Gear Ratio) | - | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 180 :1 | - 18 mm | Request Quote | - |
5GVR5BSF | - GVR Series H1 Food-Grade Parallel Shaft Gearhead (5:1 Gear Ratio) | - | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 18 mm | Request Quote | - |
5GVR9BSF | - GVR Series H1 Food-Grade Parallel Shaft Gearhead (9:1 Gear Ratio) | - | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 9 :1 | - 18 mm | Request Quote | - |
5GVR15BSF | - GVR Series H1 Food-Grade Parallel Shaft Gearhead (15:1 Gear Ratio) | - | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 18 mm | Request Quote | - |