Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cooling Fan

The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

  • High-Performance, Alarm-Type
  • DC Input
  • Frame sizes from 2.44 in to 5.51 in (62 mm to 140 mm)
  • Maximum airflow from 17.7 CFM to 205 CFM (0.5 m3/min to 5.8 m3/min)
Unit of Measure
1 2 

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

List Price

T-MDA825-24H-G - 3.15 in - 1 in. - 24 VDC - Low Speed Alarm - Electronic - Connector - 35.3 CFM   - 0.196 inH2O   -
MDA925-24H - 3.62 in - 1 in. - 24 VDC - Low Speed Alarm - Electronic - Connector - 45.9 CFM   - 0.196 inH2O   -
T-MDA925-24-G - 3.62 in - 1 in. - 24 VDC - Low Speed Alarm - Electronic - Lead Wire - 45.9 CFM   - 0.196 inH2O   -
T-MDA925-24H-G - 3.62 in - 1 in. - 24 VDC - Low Speed Alarm - Electronic - Connector - 45.9 CFM   - 0.196 inH2O   -
MDA1225-24H - 4.69 in - 1 in. - 24 VDC - Low Speed Alarm - Electronic - Connector - 95.3 CFM   - 0.281 inH2O   -
T-MDA1225-24-G - 4.69 in - 1 in. - 24 VDC - Low Speed Alarm - Electronic - Lead Wire - 95.3 CFM   - 0.281 inH2O   -
T-MDA1225-24H-G - 4.69 in - 1 in. - 24 VDC - Low Speed Alarm - Electronic - Connector - 95.3 CFM   - 0.281 inH2O   -
T-MDA1238-24-G - 4.72 in - 1.5 in. - 24 VDC - Low Speed Alarm - Electronic - Lead Wire - 137 CFM   - 0.542 inH2O   -
MDA1751-24H - 6.77 in - 2.01 in. - 24 VDC - Low Speed Alarm - Electronic - Connector - 212 CFM   - 0.55 inH2O   -
MDA1751-24BH - 6.77 in - 2.01 in. - 24 VDC - Low Speed Alarm - Contact: ON - Connector - 212 CFM   - 0.55 inH2O   -
T-MDA1751-24-G - 6.77 in - 2.01 in. - 24 VDC - Low Speed Alarm - Electronic - Lead Wire - 212 CFM   - 0.55 inH2O   -
T-MDA1751-24H-G - 6.77 in - 2.01 in. - 24 VDC - Low Speed Alarm - Electronic - Connector - 212 CFM   - 0.55 inH2O   -
T-MDA1751-24BH-G - 6.77 in - 2.01 in. - 24 VDC - Low Speed Alarm - Contact: ON - Connector - 212 CFM   - 0.55 inH2O   -
Unit of Measure
1 2