ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
Item # |
Frame Size |
Thickness |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
List Price |
---|---|---|---|---|---|---|---|---|
T-MDA825-24H-G | - 3.15 in | - 1 in. | - 24 VDC | - Low Speed Alarm - Electronic | - Connector | - 35.3 CFM | - 0.196 inH2O | - |
MDA925-24H | - 3.62 in | - 1 in. | - 24 VDC | - Low Speed Alarm - Electronic | - Connector | - 45.9 CFM | - 0.196 inH2O | - |
T-MDA925-24-G | - 3.62 in | - 1 in. | - 24 VDC | - Low Speed Alarm - Electronic | - Lead Wire | - 45.9 CFM | - 0.196 inH2O | - |
T-MDA925-24H-G | - 3.62 in | - 1 in. | - 24 VDC | - Low Speed Alarm - Electronic | - Connector | - 45.9 CFM | - 0.196 inH2O | - |
MDA1225-24H | - 4.69 in | - 1 in. | - 24 VDC | - Low Speed Alarm - Electronic | - Connector | - 95.3 CFM | - 0.281 inH2O | - |
T-MDA1225-24-G | - 4.69 in | - 1 in. | - 24 VDC | - Low Speed Alarm - Electronic | - Lead Wire | - 95.3 CFM | - 0.281 inH2O | - |
T-MDA1225-24H-G | - 4.69 in | - 1 in. | - 24 VDC | - Low Speed Alarm - Electronic | - Connector | - 95.3 CFM | - 0.281 inH2O | - |
T-MDA1238-24-G | - 4.72 in | - 1.5 in. | - 24 VDC | - Low Speed Alarm - Electronic | - Lead Wire | - 137 CFM | - 0.542 inH2O | - |
MDA1751-24H | - 6.77 in | - 2.01 in. | - 24 VDC | - Low Speed Alarm - Electronic | - Connector | - 212 CFM | - 0.55 inH2O | - |
MDA1751-24BH | - 6.77 in | - 2.01 in. | - 24 VDC | - Low Speed Alarm - Contact: ON | - Connector | - 212 CFM | - 0.55 inH2O | - |
T-MDA1751-24-G | - 6.77 in | - 2.01 in. | - 24 VDC | - Low Speed Alarm - Electronic | - Lead Wire | - 212 CFM | - 0.55 inH2O | - |
T-MDA1751-24H-G | - 6.77 in | - 2.01 in. | - 24 VDC | - Low Speed Alarm - Electronic | - Connector | - 212 CFM | - 0.55 inH2O | - |
T-MDA1751-24BH-G | - 6.77 in | - 2.01 in. | - 24 VDC | - Low Speed Alarm - Contact: ON | - Connector | - 212 CFM | - 0.55 inH2O | - |