Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
asm-round
AlphaStep Closed Loop Stepper Motors
Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Power Input

Gear Ratio (X:1)

Shaft/Gear Type

Shaft

Electromagnetic Brake

Web Price

List Price

ASM66AA - 2.36 in. sq. - AC - - Round Shaft (No Gearhead) - Single - Not Equipped Request Quote -
ASM66AA2-H100 - 2.36 in. sq. - AC - 100 :1 - HG Geared - Single - Not Equipped Request Quote -
ASM66AA2-H50 - 2.36 in. sq. - AC - 50 :1 - HG Geared - Single - Not Equipped Request Quote -
ASM66AA-N10 - 2.36 in. sq. - AC - 10 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AA-N25 - 2.36 in. sq. - AC - 25 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AA-N36 - 2.36 in. sq. - AC - 36 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AA-N5 - 2.36 in. sq. - AC - 5 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AA-N50 - 2.36 in. sq. - AC - 50 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AA-N7.2 - 2.36 in. sq. - AC - 7.2 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AA-T10 - 2.36 in. sq. - AC - 10 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM66AA-T20 - 2.36 in. sq. - AC - 20 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM66AA-T3.6 - 2.36 in. sq. - AC - 3.6 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM66AA-T30 - 2.36 in. sq. - AC - 30 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM66AA-T7.2 - 2.36 in. sq. - AC - 7.2 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM66AC - 2.36 in. sq. - AC - - Round Shaft (No Gearhead) - Single - Not Equipped Request Quote -
ASM66AC2-H100 - 2.36 in. sq. - AC - 100 :1 - HG Geared - Single - Not Equipped Request Quote -
ASM66AC2-H50 - 2.36 in. sq. - AC - 50 :1 - HG Geared - Single - Not Equipped Request Quote -
ASM66AC-N10 - 2.36 in. sq. - AC - 10 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AC-N25 - 2.36 in. sq. - AC - 25 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AC-N36 - 2.36 in. sq. - AC - 36 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AC-N5 - 2.36 in. sq. - AC - 5 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AC-N50 - 2.36 in. sq. - AC - 50 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AC-N7.2 - 2.36 in. sq. - AC - 7.2 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AC-T10 - 2.36 in. sq. - AC - 10 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM66AC-T20 - 2.36 in. sq. - AC - 20 :1 - TH Geared - Single - Not Equipped Request Quote -
Unit of Measure
 1 2 3 4 5 »