Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
asm-round
AlphaStep Closed Loop Stepper Motors
Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Power Input

Gear Ratio (X:1)

Shaft/Gear Type

Shaft

Electromagnetic Brake

Web Price

List Price

ASM98AA-T7.2 - 3.54 in. sq. - AC - 7.2 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM98AC - 3.35 in. sq. - AC - - Round Shaft (No Gearhead) - Single - Not Equipped Request Quote -
ASM98AC-H100 - 3.54 in. sq. - AC - 100 :1 - HG Geared - Single - Not Equipped Request Quote -
ASM98AC-H50 - 3.54 in. sq. - AC - 50 :1 - HG Geared - Single - Not Equipped Request Quote -
ASM98AC-N10 - 3.54 in. sq. - AC - 10 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM98AC-N25 - 3.54 in. sq. - AC - 25 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM98AC-N36 - 3.54 in. sq. - AC - 36 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM98AC-N5 - 3.54 in. sq. - AC - 5 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM98AC-N50 - 3.54 in. sq. - AC - 50 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM98AC-N7.2 - 3.54 in. sq. - AC - 7.2 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM98AC-T10 - 3.54 in. sq. - AC - 10 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM98AC-T20 - 3.54 in. sq. - AC - 20 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM98AC-T3.6 - 3.54 in. sq. - AC - 3.6 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM98AC-T30 - 3.54 in. sq. - AC - 30 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM98AC-T7.2 - 3.54 in. sq. - AC - 7.2 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM98MA - 3.35 in. sq. - AC - - Round Shaft (No Gearhead) - Single - Equipped Request Quote -
ASM98MA-H100 - 3.54 in. sq. - AC - 100 :1 - HG Geared - Single - Equipped Request Quote -
ASM98MA-H50 - 3.54 in. sq. - AC - 50 :1 - HG Geared - Single - Equipped Request Quote -
ASM98MA-N10 - 3.54 in. sq. - AC - 10 :1 - PN Geared - Single - Equipped Request Quote -
ASM98MA-N25 - 3.54 in. sq. - AC - 25 :1 - PN Geared - Single - Equipped Request Quote -
ASM98MA-N36 - 3.54 in. sq. - AC - 36 :1 - PN Geared - Single - Equipped Request Quote -
ASM98MA-N5 - 3.54 in. sq. - AC - 5 :1 - PN Geared - Single - Equipped Request Quote -
ASM98MA-N50 - 3.54 in. sq. - AC - 50 :1 - PN Geared - Single - Equipped Request Quote -
ASM98MA-N7.2 - 3.54 in. sq. - AC - 7.2 :1 - PN Geared - Single - Equipped Request Quote -
ASM98MA-T10 - 3.54 in. sq. - AC - 10 :1 - TH Geared - Single - Equipped Request Quote -
Unit of Measure
 1 2 3 4 5 »