ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Power Input |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Electromagnetic Brake |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|
ASM66AK-H100 | - 2.36 in. sq. | - DC | - 100 :1 | - HG Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-H50 | - 2.36 in. sq. | - DC | - 50 :1 | - HG Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-N10 | - 2.36 in. sq. | - DC | - 10 :1 | - PN Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-N25 | - 2.36 in. sq. | - DC | - 25 :1 | - PN Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-N36 | - 2.36 in. sq. | - DC | - 36 :1 | - PN Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-N5 | - 2.36 in. sq. | - DC | - 5 :1 | - PN Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-N50 | - 2.36 in. sq. | - DC | - 50 :1 | - PN Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-N7.2 | - 2.36 in. sq. | - DC | - 7.2 :1 | - PN Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-T10 | - 2.36 in. sq. | - DC | - 10 :1 | - TH Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-T20 | - 2.36 in. sq. | - DC | - 20 :1 | - TH Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-T3.6 | - 2.36 in. sq. | - DC | - 3.6 :1 | - TH Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-T30 | - 2.36 in. sq. | - DC | - 30 :1 | - TH Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AK-T7.2 | - 2.36 in. sq. | - DC | - 7.2 :1 | - TH Geared | - Single | - Not Equipped | Request Quote | - |
ASM66MK | - 2.36 in. sq. | - DC | - | - Round Shaft (No Gearhead) | - Single | - Equipped | Request Quote | - |
ASM66MK-H100 | - 2.36 in. sq. | - DC | - 100 :1 | - HG Geared | - Single | - Equipped | Request Quote | - |
ASM66MK-H50 | - 2.36 in. sq. | - DC | - 50 :1 | - HG Geared | - Single | - Equipped | Request Quote | - |
ASM66MK-N10 | - 2.36 in. sq. | - DC | - 10 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MK-N25 | - 2.36 in. sq. | - DC | - 25 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MK-N36 | - 2.36 in. sq. | - DC | - 36 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MK-N5 | - 2.36 in. sq. | - DC | - 5 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MK-N50 | - 2.36 in. sq. | - DC | - 50 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MK-N7.2 | - 2.36 in. sq. | - DC | - 7.2 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MK-T10 | - 2.36 in. sq. | - DC | - 10 :1 | - TH Geared | - Single | - Equipped | Request Quote | - |
ASM66MK-T20 | - 2.36 in. sq. | - DC | - 20 :1 | - TH Geared | - Single | - Equipped | Request Quote | - |
ASM66MK-T3.6 | - 2.36 in. sq. | - DC | - 3.6 :1 | - TH Geared | - Single | - Equipped | Request Quote | - |