ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Power Input |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Electromagnetic Brake |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|
ASM66AC-T3.6 | - 2.36 in. sq. | - AC | - 3.6 :1 | - TH Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AC-T30 | - 2.36 in. sq. | - AC | - 30 :1 | - TH Geared | - Single | - Not Equipped | Request Quote | - |
ASM66AC-T7.2 | - 2.36 in. sq. | - AC | - 7.2 :1 | - TH Geared | - Single | - Not Equipped | Request Quote | - |
ASM66MA | - 2.36 in. sq. | - AC | - | - Round Shaft (No Gearhead) | - Single | - Equipped | Request Quote | - |
ASM66MA2-H100 | - 2.36 in. sq. | - AC | - 100 :1 | - HG Geared | - Single | - Equipped | Request Quote | - |
ASM66MA2-H50 | - 2.36 in. sq. | - AC | - 50 :1 | - HG Geared | - Single | - Equipped | Request Quote | - |
ASM66MA-N10 | - 2.36 in. sq. | - AC | - 10 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MA-N25 | - 2.36 in. sq. | - AC | - 25 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MA-N36 | - 2.36 in. sq. | - AC | - 36 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MA-N5 | - 2.36 in. sq. | - AC | - 5 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MA-N50 | - 2.36 in. sq. | - AC | - 50 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MA-N7.2 | - 2.36 in. sq. | - AC | - 7.2 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MA-T10 | - 2.36 in. sq. | - AC | - 10 :1 | - TH Geared | - Single | - Equipped | Request Quote | - |
ASM66MA-T20 | - 2.36 in. sq. | - AC | - 20 :1 | - TH Geared | - Single | - Equipped | Request Quote | - |
ASM66MA-T3.6 | - 2.36 in. sq. | - AC | - 3.6 :1 | - TH Geared | - Single | - Equipped | Request Quote | - |
ASM66MA-T30 | - 2.36 in. sq. | - AC | - 30 :1 | - TH Geared | - Single | - Equipped | Request Quote | - |
ASM66MA-T7.2 | - 2.36 in. sq. | - AC | - 7.2 :1 | - TH Geared | - Single | - Equipped | Request Quote | - |
ASM66MC | - 2.36 in. sq. | - AC | - | - Round Shaft (No Gearhead) | - Single | - Equipped | Request Quote | - |
ASM66MC2-H100 | - 2.36 in. sq. | - AC | - 100 :1 | - HG Geared | - Single | - Equipped | Request Quote | - |
ASM66MC2-H50 | - 2.36 in. sq. | - AC | - 50 :1 | - HG Geared | - Single | - Equipped | Request Quote | - |
ASM66MC-N10 | - 2.36 in. sq. | - AC | - 10 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MC-N25 | - 2.36 in. sq. | - AC | - 25 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MC-N36 | - 2.36 in. sq. | - AC | - 36 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MC-N5 | - 2.36 in. sq. | - AC | - 5 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |
ASM66MC-N50 | - 2.36 in. sq. | - AC | - 50 :1 | - PN Geared | - Single | - Equipped | Request Quote | - |