Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
asm-round
AlphaStep Closed Loop Stepper Motors
Unit of Measure
« 6 7 8 

Item #

Motor Frame Size

Power Input

Gear Ratio (X:1)

Shaft/Gear Type

Shaft

Electromagnetic Brake

Web Price

List Price

ASM66AK-H100 - 2.36 in. sq. - DC - 100 :1 - HG Geared - Single - Not Equipped Request Quote -
ASM66AK-H50 - 2.36 in. sq. - DC - 50 :1 - HG Geared - Single - Not Equipped Request Quote -
ASM66AK-N10 - 2.36 in. sq. - DC - 10 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AK-N25 - 2.36 in. sq. - DC - 25 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AK-N36 - 2.36 in. sq. - DC - 36 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AK-N5 - 2.36 in. sq. - DC - 5 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AK-N50 - 2.36 in. sq. - DC - 50 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AK-N7.2 - 2.36 in. sq. - DC - 7.2 :1 - PN Geared - Single - Not Equipped Request Quote -
ASM66AK-T10 - 2.36 in. sq. - DC - 10 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM66AK-T20 - 2.36 in. sq. - DC - 20 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM66AK-T3.6 - 2.36 in. sq. - DC - 3.6 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM66AK-T30 - 2.36 in. sq. - DC - 30 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM66AK-T7.2 - 2.36 in. sq. - DC - 7.2 :1 - TH Geared - Single - Not Equipped Request Quote -
ASM66MK - 2.36 in. sq. - DC - - Round Shaft (No Gearhead) - Single - Equipped Request Quote -
ASM66MK-H100 - 2.36 in. sq. - DC - 100 :1 - HG Geared - Single - Equipped Request Quote -
ASM66MK-H50 - 2.36 in. sq. - DC - 50 :1 - HG Geared - Single - Equipped Request Quote -
ASM66MK-N10 - 2.36 in. sq. - DC - 10 :1 - PN Geared - Single - Equipped Request Quote -
ASM66MK-N25 - 2.36 in. sq. - DC - 25 :1 - PN Geared - Single - Equipped Request Quote -
ASM66MK-N36 - 2.36 in. sq. - DC - 36 :1 - PN Geared - Single - Equipped Request Quote -
ASM66MK-N5 - 2.36 in. sq. - DC - 5 :1 - PN Geared - Single - Equipped Request Quote -
ASM66MK-N50 - 2.36 in. sq. - DC - 50 :1 - PN Geared - Single - Equipped Request Quote -
ASM66MK-N7.2 - 2.36 in. sq. - DC - 7.2 :1 - PN Geared - Single - Equipped Request Quote -
ASM66MK-T10 - 2.36 in. sq. - DC - 10 :1 - TH Geared - Single - Equipped Request Quote -
ASM66MK-T20 - 2.36 in. sq. - DC - 20 :1 - TH Geared - Single - Equipped Request Quote -
ASM66MK-T3.6 - 2.36 in. sq. - DC - 3.6 :1 - TH Geared - Single - Equipped Request Quote -
Unit of Measure
« 6 7 8