ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Power Input |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Electromagnetic Brake |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|
ASM66MK-T30 | - 2.36 in. sq. | - DC | - 30 :1 | - TH Geared | - Single | - Equipped | Request Quote | - |
ASM66MK-T7.2 | - 2.36 in. sq. | - DC | - 7.2 :1 | - TH Geared | - Single | - Equipped | Request Quote | - |