Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
asd-a

Stepper Motor Drivers

Unit of Measure
1 2 3 4 

Item #

Item Name

Power Supply

Excitation Mode

RoHS Compliant

Web Price

DFC5103T - New Pentagon (Bipolar) Microstep Driver (24 VDC) - 24 VDC - Microstep - No Request Quote
DFC5107T - New Pentagon (Bipolar) Microstep Driver (24 VDC) - 24 VDC - Microstep - No Request Quote
DFC5114T - New Pentagon (Bipolar) Microstep Driver (24 VDC) - 24 VDC - Microstep - No Request Quote
DFC5128T - New Pentagon (Bipolar) Microstep Driver (24 VDC) - 24 VDC - Microstep - No Request Quote
CSD5807N-T - New Pentagon (Bipolar) Stepping Motor Driver (24 VDC) - 24 VDC - Full Step (4 phase excitation): 0.72º/step Half Step (4-5 phase excitation): 0.36º/step - No Request Quote
CSD5814N-T - New Pentagon (Bipolar) Stepping Motor Driver (24 VDC) - 24 VDC - Full Step (4 phase excitation): 0.72º/step Half Step (4-5 phase excitation): 0.36º/step - No Request Quote
CSD5828N-T - New Pentagon (Bipolar) Stepping Motor Driver (24 VDC) - 24 VDC - Full Step (4 phase excitation): 0.72º/step Half Step (4-5 phase excitation): 0.36º/step - No Request Quote
PMD03CA - New Pentagon (Bipolar) Stepping Motor Driver (24 VDC) - 24 VDC - Full Step (4 phase excitation): 0.72º/step Half Step (4-5 phase excitation): 0.36º/step - No Request Quote
CSD2109-T - Stepping Motor Driver (24 VDC) - 24 VDC - Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step - Yes Request Quote
CSD2120-T - Stepping Motor Driver (24 VDC) - 24 VDC - Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step - Yes Request Quote
CSD2145T - Stepping Motor Driver (24 VDC) - 24 VDC - Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step - Yes Request Quote
CSD2140T - Stepping Motor Driver (24 VDC) - 24 VDC - Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step - Yes Request Quote
CSD2112-T - Stepping Motor Driver (24 VDC) - 24 VDC - Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step - Yes Request Quote
ASD10A-K - AlphaStep Closed Loop Driver (24 VDC) - 24 VDC - - Yes Request Quote
ASD10B-K - AlphaStep Closed Loop Driver (24 VDC) - 24 VDC - - Yes Request Quote
ASD10C-K - AlphaStep Closed Loop Driver (24 VDC) - 24 VDC - - Yes Request Quote
ASD12A-C - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) - Single-Phase 200-230 VAC - - Yes Request Quote
ASD12A-S - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) - Three-Phase 200-230 VAC - - Yes Request Quote
ASD12B-C - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) - Single-Phase 200-230 VAC - - Yes Request Quote
ASD12B-S - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) - Three-Phase 200-230 VAC - - Yes Request Quote
ASD12C-C - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) - Single-Phase 200-230 VAC - - Yes Request Quote
ASD12C-S - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) - Three-Phase 200-230 VAC - - Yes Request Quote
ASD13A-A - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) - Single-Phase 100-115 VAC - - Yes Request Quote
ASD13B-A - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) - Single-Phase 100-115 VAC - - Yes Request Quote
ASD13C-A - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) - Single-Phase 100-115 VAC - - Yes Request Quote
Unit of Measure
1 2 3 4