Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
0IK1GN-AUL | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.07 | - 1200 | Request Quote | - |
2IK6GN-AWTU | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 0.36 | - 1450 | Request Quote | - |
2IK6GN-AWU | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.36 | - 1450 | Request Quote | - |
2IK6GN-CWE | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.43 [50 Hz] 0.36 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
2IK6GN-CWTE | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 0.43 [50 Hz] 0.36 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
2IK6GN-SW | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.43 [200 VAC, 50 Hz] 0.36 [60 Hz] | - 1200 [200 VAC, 50 Hz] 1500 [60 Hz] | Request Quote | - |
2IK6GN-SWT | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 0.43 [200 VAC, 50 Hz] 0.36 [60 Hz] | - 1200 [200 VAC, 50 Hz] 1500 [60 Hz] | Request Quote | - |
3IK15GN-AWU | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.93 | - 1450 | Request Quote | - |
3IK15GN-CWE | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 1.11 [50 Hz] 0.93 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
4IK25GN-AWTU | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 1.50 | - 1450 | Request Quote | - |
4IK25GN-AWU | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 1.50 | - 1450 | Request Quote | - |
4IK25GN-CWE | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 1.81 [50 Hz] 1.5 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
4IK25GN-CWTE | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 1.81 [50 Hz] 1.5 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
4IK25GN-SW | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 1.63 [200 VAC, 50 Hz] 1.38 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote | - |
4IK25GN-SWT | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 1.63 [200 VAC, 50 Hz] 1.38 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote | - |
5IK40GN-AWTU | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 2.25 | - 1500 | Request Quote | - |
5IK40GN-AWU | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 2.25 | - 1500 | Request Quote | - |
5IK40GN-CWE | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 2.75 [50 Hz] 2.25 [60 Hz] | - 1500 [60 Hz] 1250 [50 Hz] | Request Quote | - |
5IK40GN-CWTE | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 2.75 [50 Hz] 2.25 [60 Hz] | - 1500 [60 Hz] 1250 [50 Hz] | Request Quote | - |
5IK40GN-SW | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 2.63 [200 VAC, 50 Hz] 2.25 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote | - |
5IK40GN-SWT | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 2.63 [200 VAC, 50 Hz] 2.25 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote | - |
5IK60GU-AWTU | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 3.56 | - 1450 | $186.00 | - |
5IK60GU-AWU | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 3.56 | - 1450 | $146.00 | - |
5IK60GU-CWE | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 4.31 [50 Hz] 3.56 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | $152.00 | - |
5IK60GU-CWTE | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 4.31 [50 Hz] 3.56 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | $191.00 | - |