Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
5IK60GVH-UCT | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5IK90GVR-UAT | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5IK90GVR-UC | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | - | - | Request Quote | - |
5IK90GVR-UCT | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
BLM230P-GFV2 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
BLM460SP-GFV2 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
BLM5120P-GFV2 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
4IK25GV-UCT2 | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5IK40GV-UCT2 | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5IK60GVH-UCT2 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5IK90GVR-UCT2 | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
2IK6UGV-EC | - Pinion Shaft AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
2IK6UGV-ECM | - Pinion Shaft AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
2IK6UGV-UA | - Pinion Shaft AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
2IK6UGV-UAM | - Pinion Shaft AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
3IK15UGV-EC | - Pinion Shaft AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
3IK15UGV-ECM | - Pinion Shaft AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
3IK15UGV-UA | - Pinion Shaft AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
3IK15UGV-UAM | - Pinion Shaft AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
4IK25UGV-EC | - Pinion Shaft AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
4IK25UGV-ECM | - Pinion Shaft AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
4IK25UGV-UA | - Pinion Shaft AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
4IK25UGV-UAM | - Pinion Shaft AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5IK40UGV-EC | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5IK40UGV-ECM | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |