Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
5IK40UGV-UA | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5IK40UGV-UAM | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5IK60UGVH-EC | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5IK60UGVH-ECM | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5IK60UGVH-UA | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5IK60UGVH-UAM | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5IK90UGVR-EC | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5IK90UGVR-ECM | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5IK90UGVR-UA | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5IK90UGVR-UAM | - Pinion Shaft AC Speed Control Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
BLM6200SP-GFV | - Brushless DC Motor | - 4.33 in. sq. | - 200 W (1/4 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
2RK6GV-UC | - 6 W (1/125 HP) Single-Phase 220/230 VAC AC Motor | - | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
2RK6GV-UAM | - 6 W (1/125 HP) Single-Phase 110/115 VAC AC Motor | - | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
2RK6GV-UCM | - 6 W (1/125 HP) Single-Phase 220/230 VAC AC Motor | - | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
3RK15GV-UC | - 15 W (1/50 HP) Single-Phase 220/230 VAC AC Motor | - | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
3RK15GV-UAM | - 15 W (1/50 HP) Single-Phase 110/115 VAC AC Motor | - | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
3RK15GV-UCM | - 15 W (1/50 HP) Single-Phase 220/230 VAC AC Motor | - | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
4RK25GV-UC | - 25 W (1/30 HP) Single-Phase 220/230 VAC AC Motor | - | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
4RK25GV-UAM | - 25 W (1/30 HP) Single-Phase 110/115 VAC AC Motor | - | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
4RK25GV-UCM | - 25 W (1/30 HP) Single-Phase 220/230 VAC AC Motor | - | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
4RK25GV-UCT2 | - 25 W (1/30 HP) Single-Phase 220/230 VAC AC Motor | - | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5RK40GV-UAM | - 40 W (1/19 HP) Single-Phase 110/115 VAC AC Motor | - | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5RK40GV-UCM | - 40 W (1/19 HP) Single-Phase 220/230 VAC AC Motor | - | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5RK40GV-UC | - 40 W (1/19 HP) Single-Phase 220/230 VAC AC Motor | - | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
5RK40GV-UCT2 | - 40 W (1/19 HP) Single-Phase 220/230 VAC AC Motor | - | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |