Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
5RK40GV-UAMT2 | - 40 W (1/19 HP) Single-Phase 110/115 VAC AC Motor | - | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5RK40GV-UCMT2 | - 40 W (1/19 HP) Single-Phase 220/230 VAC AC Motor | - | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5RK60GVH-UAM | - 60 W (1/12 HP) Single-Phase 110/115 VAC AC Motor | - | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5RK60GVH-UCM | - 60 W (1/12 HP) Single-Phase 220/230 VAC AC Motor | - | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5RK60GVH-UC | - 60 W (1/12 HP) Single-Phase 220/230 VAC AC Motor | - | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
5RK60GVH-UCT2 | - 60 W (1/12 HP) Single-Phase 220/230 VAC AC Motor | - | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5RK60GVH-UAMT2 | - 60 W (1/12 HP) Single-Phase 110/115 VAC AC Motor | - | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5RK60GVH-UCMT2 | - 60 W (1/12 HP) Single-Phase 220/230 VAC AC Motor | - | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5RK90GVR-UAM | - 90 W (1/8 HP) Single-Phase 110/115 VAC AC Motor | - | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5RK90GVR-UCM | - 90 W (1/8 HP) Single-Phase 220/230 VAC AC Motor | - | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Cable | - | - | Request Quote | - |
5RK90GVR-UC | - 90 W (1/8 HP) Single-Phase 220/230 VAC AC Motor | - | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
5RK90GVR-UCT2 | - 90 W (1/8 HP) Single-Phase 220/230 VAC AC Motor | - | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5RK90GVR-UAMT2 | - 90 W (1/8 HP) Single-Phase 110/115 VAC AC Motor | - | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5RK90GVR-UCMT2 | - 90 W (1/8 HP) Single-Phase 220/230 VAC AC Motor | - | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |