Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pinion shaft motors
Pinion Shaft Motors for use with a gearhead (sold separately).
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

4IK25RGN-CWE - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 1.70 - 1600 Request Quote -
5IK40RGN-CWE - AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 4.10 - 1600 Request Quote -
2RK6RGN-AWU - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.34 - 1600 Request Quote -
3RK15RGN-AWU - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.77 - 1600 Request Quote -
4RK25RGN-AWU - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 1.70 - 1600 Request Quote -
5RK40RGN-AWU - AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 4.10 - 1600 Request Quote -
2RK6RGN-CWE - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.34 - 1600 Request Quote -
3RK15RGN-CWE - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.77 - 1600 Request Quote -
4RK25RGN-CWE - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 1.70 - 1600 Request Quote -
5RK40RGN-CWE - AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 4.10 - 1600 Request Quote -
USM206-401W - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.34 - 1600 Request Quote -
USM206-402W - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.34 - 1600 1400 Request Quote -
USM315-401W - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.77 - 1600 Request Quote -
USM315-402W - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.77 - 1600 1400 Request Quote -
USM425-401W - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 1.70 - 1600 Request Quote -
USM425-402W - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 1.70 - 1600 1400 Request Quote -
USM540-401W - AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 4.10 - 1600 Request Quote -
USM540-402W - AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 4.10 - 1600 1400 Request Quote -
USM560-501W - AC Speed Control Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 6 - 1600 Request Quote -
USM560-502W - AC Speed Control Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 6 - 1600 1400 Request Quote -
USM590-501W - AC Speed Control Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 6 - 1600 Request Quote -
USM590-502W - AC Speed Control Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 6 - 1600 1400 Request Quote -
AXU210A-GN - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote -
AXU210C-GN - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote -
AXU210S-GN - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Three-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote -
Unit of Measure
 1 2 3 4 5 »