Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pinion shaft motors
Pinion Shaft Motors for use with a gearhead (sold separately).
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

AXU425A-GN - Brushless Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 100-115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote -
AXU425S-GN - Brushless Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote -
AXU540A-GN - Brushless Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote -
AXU540C-GN - Brushless Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote -
AXU540S-GN - Brushless Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote -
AXU590A-GU - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote -
AXU590C-GU - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote -
AXU590S-GU - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200-230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - 2000 100 Request Quote -
BLM230-GFV - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote -
BLM230P-GFV - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote -
BLM460S-GFV - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote -
BLM460SP-GFV - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote -
BLM5120-GFV - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote -
BLM5120P-GFV - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote -
5IK60VGVH-EST2 - Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote -
5IK100VGVR-EST2 - Induction Motor - 3.54 in. sq. - 100 W (1/8 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote -
BHI62ET-G2 - Induction Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
BHI62FT-G2 - Induction Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
VHI206A2-GVU - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote -
VHI206C2-GVE - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote -
VHI315A2-GVU - Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote -
VHI315C2-GVE - Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote -
VHI425A2-GVU - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote -
VHI425A2T-GVU - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
VHI425C2-GVE - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote -
Unit of Measure
« 6 7 8 9 10 »