Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
VHR425A2T-GVU | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
VHR425A2-GVU | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHR425C2T-GVE | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
VHR425C2-GVE | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHR540A2T-GVHU | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
VHR540A2-GVHU | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHR540C2T-GVHE | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
VHR540C2-GVHE | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHR560A2T-GVHU | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
VHR560A2-GVHU | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHR560C2T-GVHE | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
VHR560C2-GVHE | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHR590A2T-GVRU | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
VHR590A2-GVRU | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHR590C3T-GVRE | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
VHR590C3-GVRE | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
2SK4GN-AUL | - Synchronous Motor | - 2.36 in. sq. | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
3SK10GN-AUL | - Synchronous Motor | - 2.76 in. sq. | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
4SK15GN-AUL | - Synchronous Motor | - 3.15 in. sq. | - 15 W (1/50 HP) | - Single-Phase 115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
5SK25GN-AUL | - Synchronous Motor | - 3.54 in. sq. | - 25 W (1/30 HP) | - Single-Phase 115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
BHI62EMT-G2 | - Electromagnetic Brake Induction Motor | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
BHI62FMT-G2 | - Electromagnetic Brake Induction Motor | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
VHR206A2M-GVU | - Electromagnetic Brake Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHR206C2M-GVE | - Electromagnetic Brake Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHR315A2M-GVU | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |