Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pinion shaft motors
Pinion Shaft Motors for use with a gearhead (sold separately).
Unit of Measure
« 11 12 13 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

5IK60GVH-UCT - Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5IK90GVR-UAT - Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5IK90GVR-UC - Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable - - Request Quote -
5IK90GVR-UCT - Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
BLM230P-GFV2 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote -
BLM460SP-GFV2 - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote -
BLM5120P-GFV2 - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote -
4IK25GV-UCT2 - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5IK40GV-UCT2 - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5IK60GVH-UCT2 - Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5IK90GVR-UCT2 - Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
2IK6UGV-EC - Pinion Shaft AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
2IK6UGV-ECM - Pinion Shaft AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
2IK6UGV-UA - Pinion Shaft AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
2IK6UGV-UAM - Pinion Shaft AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
3IK15UGV-EC - Pinion Shaft AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
3IK15UGV-ECM - Pinion Shaft AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
3IK15UGV-UA - Pinion Shaft AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
3IK15UGV-UAM - Pinion Shaft AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
4IK25UGV-EC - Pinion Shaft AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
4IK25UGV-ECM - Pinion Shaft AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
4IK25UGV-UA - Pinion Shaft AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
4IK25UGV-UAM - Pinion Shaft AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
5IK40UGV-EC - Pinion Shaft AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
5IK40UGV-ECM - Pinion Shaft AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
Unit of Measure
« 11 12 13