Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pinion shaft motors
Pinion Shaft Motors for use with a gearhead (sold separately).
Unit of Measure
« 11 12 13 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

5RK40GV-UAMT2 - 40 W (1/19 HP) Single-Phase 110/115 VAC AC Motor - - 40 W (1/19 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5RK40GV-UCMT2 - 40 W (1/19 HP) Single-Phase 220/230 VAC AC Motor - - 40 W (1/19 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5RK60GVH-UAM - 60 W (1/12 HP) Single-Phase 110/115 VAC AC Motor - - 60 W (1/12 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
5RK60GVH-UCM - 60 W (1/12 HP) Single-Phase 220/230 VAC AC Motor - - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
5RK60GVH-UC - 60 W (1/12 HP) Single-Phase 220/230 VAC AC Motor - - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote -
5RK60GVH-UCT2 - 60 W (1/12 HP) Single-Phase 220/230 VAC AC Motor - - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5RK60GVH-UAMT2 - 60 W (1/12 HP) Single-Phase 110/115 VAC AC Motor - - 60 W (1/12 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5RK60GVH-UCMT2 - 60 W (1/12 HP) Single-Phase 220/230 VAC AC Motor - - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5RK90GVR-UAM - 90 W (1/8 HP) Single-Phase 110/115 VAC AC Motor - - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
5RK90GVR-UCM - 90 W (1/8 HP) Single-Phase 220/230 VAC AC Motor - - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Cable - - Request Quote -
5RK90GVR-UC - 90 W (1/8 HP) Single-Phase 220/230 VAC AC Motor - - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - - Request Quote -
5RK90GVR-UCT2 - 90 W (1/8 HP) Single-Phase 220/230 VAC AC Motor - - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5RK90GVR-UAMT2 - 90 W (1/8 HP) Single-Phase 110/115 VAC AC Motor - - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
5RK90GVR-UCMT2 - 90 W (1/8 HP) Single-Phase 220/230 VAC AC Motor - - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - - Request Quote -
Unit of Measure
« 11 12 13