ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
5IK60GU-ECH | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | - 4.31 [50 Hz] 3.56 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
5IK60GU-FCH | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | - 3.56 | - 1450 | Request Quote | - |
5IK60GU-SH | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote | - |
5IK60GU-SW | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | $152.00 | - |
5IK60GU-SWT | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | $191.00 | - |
5IK90GU-AWTU | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 5.19 | - 1500 | $208.00 | - |
5IK90GU-AWU | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 5.19 | - 1500 | $172.00 | - |
5IK90GU-CWE | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 6.44 [50 Hz] 5.31 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | $177.00 | - |
5IK90GU-CWTE | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 6.44 [50 Hz] 5.31 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | $217.00 | - |
5IK90GU-ECH | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | - 6.44 [50 Hz] 5.31 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
5IK90GU-FCH | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | - 5.19 | - 1500 | Request Quote | - |
5IK90GU-SH | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Conduit Box | - 6 [200 VAC, 50 Hz] 5 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote | - |
5IK90GU-SW | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 6 [200 VAC, 50 Hz] 5 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | $177.00 | - |
5IK90GU-SWT | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 6 [200 VAC, 50 Hz] 5 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | $217.00 | - |
0RK1GN-AUL | - Reversible Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.07 | - 1200 | Request Quote | - |
2RK6GN-AWTU | - Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 0.36 | - 1450 | Request Quote | - |
2RK6GN-AWU | - Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.36 | - 1450 | Request Quote | - |
2RK6GN-CWE | - Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.43 [50 Hz] 0.36 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
2RK6GN-CWTE | - Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 0.43 [50 Hz] 0.36 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
3RK15GN-AWU | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.93 | - 1450 | Request Quote | - |
3RK15GN-CWE | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.93 [60 Hz] 1.1 [50 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
4RK25GN-AWTU | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 1.50 | - 1450 | Request Quote | - |
4RK25GN-AWU | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 1.50 | - 1450 | Request Quote | - |
4RK25GN-CWE | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 1.81 [50 Hz] 1.5 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
4RK25GN-CWTE | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 1.81 [50 Hz] 1.5 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |