ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
5RK40GN-AWTU | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 2.38 | - 1450 | Request Quote | - |
5RK40GN-AWU | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 2.38 | - 1450 | Request Quote | - |
5RK40GN-CWE | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 2.75 [50 Hz] 2.25 [60 Hz] | - 1500 [60 Hz] 1250 [50 Hz] | Request Quote | - |
5RK40GN-CWTE | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 2.75 [50 Hz] 2.25 [60 Hz] | - 1500 [60 Hz] 1250 [50 Hz] | Request Quote | - |
5RK60GU-AWTU | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 3.56 | - 1450 | $193.00 | - |
5RK60GU-AWU | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 3.56 | - 1450 | $155.00 | - |
5RK60GU-CWE | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 4.31 [50 Hz] 3.56 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | $161.00 | - |
5RK60GU-CWTE | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 4.31 [50 Hz] 3.56 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | $198.00 | - |
5RK90GU-AWTU | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 5.19 | - 1500 | $218.00 | - |
5RK90GU-CWE | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 6.44 [50 Hz] 5.31 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | $186.00 | - |
5RK90GU-AWU | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 5.19 | - 1500 | $179.00 | - |
5RK90GU-CWTE | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - 6.44 [50 Hz] 5.31 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | $224.00 | - |
2IK6GN-SWM | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.43 [200 VAC, 50 Hz] 0.36 [60 Hz] | - 1200 [200 VAC, 50 Hz] 1450 [60 Hz] | Request Quote | - |
2RK6GN-AWMU | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.36 | - 1450 | Request Quote | - |
2RK6GN-CWME | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.43 [50 Hz] 0.36 [60 Hz] | - 1450 [50 Hz] 2300 [60 Hz] | Request Quote | - |
3RK15GN-AWMU | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.93 | - 1450 | Request Quote | - |
3RK15GN-CWME | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 1.11 [50 Hz] 0.93 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
4IK25GN-SWM | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 1.63 [200 VAC, 50 Hz] 1.38 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1550 [60 Hz] | Request Quote | - |
4RK25GN-AWMU | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 1.50 | - 1450 | Request Quote | - |
4RK25GN-CWME | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 1.81 [50 Hz] 1.5 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | - |
5IK40GN-SWM | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 2.63 [200 VAC, 50 Hz] 2.25 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1550 [60 Hz] | Request Quote | - |
5IK60GU-SWM | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1550 [60 Hz] | $358.00 | - |
5IK90GU-SWM | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 6 [200 VAC, 50 Hz] 5 [60 Hz] | - 1300 [200 VAC, 50 Hz] 1550 [60 Hz] | $406.00 | - |
5RK40GN-AWMU | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 2.38 | - 1450 | Request Quote | - |
5RK40GN-CWME | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 2.75 [50 Hz] 2.25 [60 Hz] | - 1500 [60 Hz] 1250 [50 Hz] | Request Quote | - |