ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
5RK60GU-AWMU | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 3.56 | - 1450 | $352.00 | - |
5RK60GU-CWME | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 4.31 [50 Hz] 3.56 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | $358.00 | - |
5RK90GU-AWMU | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 5.19 | - 1500 | $394.00 | - |
5RK90GU-CWME | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 6.44 [50 Hz] 5.19 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | $406.00 | - |
3TK6GN-AUL | - Discontinued Product | - 2.76 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 0.77 | - | Request Quote | - |
4TK10GN-AUL | - Discontinued Product | - 3.15 in. sq. | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 1.15 | - | Request Quote | - |
5TK20GN-AUL | - Discontinued Product | - 3.54 in. sq. | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - 2.19 | - | Request Quote | - |
US206-401U | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
US206-402E | - AC Speed Control System | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
US315-401U | - AC Speed Control System | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
US315-402E | - AC Speed Control System | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
US425-401U | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
US425-402E | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
US540-401U | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
US540-402E | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
US560-501U | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
US560-502E | - AC Speed Control System | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
US590-501U | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
US590-502E | - AC Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
2IK6RGN-AWU | - AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.34 | - 1600 | Request Quote | - |
3IK15RGN-AWU | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.77 | - 1600 | Request Quote | - |
4IK25RGN-AWU | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 1.70 | - 1600 | Request Quote | - |
5IK40RGN-AWU | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 4.10 | - 1600 | Request Quote | - |
2IK6RGN-CWE | - AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.34 | - 1600 | Request Quote | - |
3IK15RGN-CWE | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.77 | - 1600 | Request Quote | - |