ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
4IK25RGN-CWE | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 1.70 | - 1600 | Request Quote | - |
5IK40RGN-CWE | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 4.10 | - 1600 | Request Quote | - |
2RK6RGN-AWU | - AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.34 | - 1600 | Request Quote | - |
3RK15RGN-AWU | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.77 | - 1600 | Request Quote | - |
4RK25RGN-AWU | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 1.70 | - 1600 | Request Quote | - |
5RK40RGN-AWU | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 4.10 | - 1600 | Request Quote | - |
2RK6RGN-CWE | - AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.34 | - 1600 | Request Quote | - |
3RK15RGN-CWE | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.77 | - 1600 | Request Quote | - |
4RK25RGN-CWE | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 1.70 | - 1600 | Request Quote | - |
5RK40RGN-CWE | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 4.10 | - 1600 | Request Quote | - |
USM206-401W | - AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.34 | - 1600 | Request Quote | - |
USM206-402W | - AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.34 | - 1600 1400 | Request Quote | - |
USM315-401W | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.77 | - 1600 | Request Quote | - |
USM315-402W | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 0.77 | - 1600 1400 | Request Quote | - |
USM425-401W | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 1.70 | - 1600 | Request Quote | - |
USM425-402W | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 1.70 | - 1600 1400 | Request Quote | - |
USM540-401W | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 4.10 | - 1600 | Request Quote | - |
USM540-402W | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 4.10 | - 1600 1400 | Request Quote | - |
USM560-501W | - AC Speed Control Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 6 | - 1600 | Request Quote | - |
USM560-502W | - AC Speed Control Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 6 | - 1600 1400 | Request Quote | - |
USM590-501W | - AC Speed Control Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 6 | - 1600 | Request Quote | - |
USM590-502W | - AC Speed Control Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - 6 | - 1600 1400 | Request Quote | - |
AXU210A-GN | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - 2000 100 | Request Quote | - |
AXU210C-GN | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - 2000 100 | Request Quote | - |
AXU210S-GN | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Three-Phase 200-230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - 2000 100 | Request Quote | - |