ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
AXU425A-GN | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - 2000 100 | Request Quote | - |
AXU425S-GN | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200-230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - 2000 100 | Request Quote | - |
AXU540A-GN | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - 2000 100 | Request Quote | - |
AXU540C-GN | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 200-230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - 2000 100 | Request Quote | - |
AXU540S-GN | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - 2000 100 | Request Quote | - |
AXU590A-GU | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - 2000 100 | Request Quote | - |
AXU590C-GU | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - 2000 100 | Request Quote | - |
AXU590S-GU | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - 2000 100 | Request Quote | - |
BLM230-GFV | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
BLM230P-GFV | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
BLM460S-GFV | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
BLM460SP-GFV | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
BLM5120-GFV | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
BLM5120P-GFV | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
5IK60VGVH-EST2 | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
5IK100VGVR-EST2 | - Induction Motor | - 3.54 in. sq. | - 100 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
BHI62ET-G2 | - Induction Motor | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
BHI62FT-G2 | - Induction Motor | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
VHI206A2-GVU | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHI206C2-GVE | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHI315A2-GVU | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHI315C2-GVE | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHI425A2-GVU | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |
VHI425A2T-GVU | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
VHI425C2-GVE | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | - | - | Request Quote | - |