Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
2RK6GN-CWME / 2GN30KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.7 [50 Hz] 7.9 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
2RK6GN-CWME / 2GN36KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 11.5 [50 Hz] 9.7 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
2RK6GN-CWME / 2GN50KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 12.3 [60 Hz] 14.1 [50 Hz] | - 30 [50 Hz] 36 [60 Hz] |
2RK6GN-CWME / 2GN60KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 16.8 [50 Hz] 14.1 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
2RK6GN-CWME / 2GN75KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 21 [50 Hz] 17.7 [60 Hz] | - 20 [50 Hz] 24 [60 Hz] |
2RK6GN-CWME / 2GN90KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 25 [50 Hz] 21 [60 Hz] | - 16 [50 Hz] 20 [60 Hz] |
2RK6GN-CWME / 2GN100KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 [50 Hz] 23 [60 Hz] | - 15 [50 Hz] 18 [60 Hz] |
2RK6GN-CWME / 2GN120KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 15 |
2RK6GN-CWME / 2GN150KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 10 [50 Hz] 12 [60 Hz] |
2RK6GN-CWME / 2GN180KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 10 |
3RK15GN-AWMU / 3GN3KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.3 | - 600 |
3RK15GN-AWMU / 3GN3.6KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.7 | - 500 |
3RK15GN-AWMU / 3GN5KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.8 | - 360 |
3RK15GN-AWMU / 3GN6KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.5 | - 300 |
3RK15GN-AWMU / 3GN7.5KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.6 | - 240 |
3RK15GN-AWMU / 3GN9KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.8 | - 200 |
3RK15GN-AWMU / 3GN12.5KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.7 | - 144 |
3RK15GN-AWMU / 3GN15KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 11.5 | - 120 |
3RK15GN-AWMU / 3GN18KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 13.2 | - 100 |
3RK15GN-AWMU / 3GN25KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 16.8 | - 72 |
3RK15GN-AWMU / 3GN30KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 20 | - 60 |
3RK15GN-AWMU / 3GN36KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 24 | - 50 |
3RK15GN-AWMU / 3GN50KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 30 | - 36 |
3RK15GN-AWMU / 3GN60KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 37 | - 30 |
3RK15GN-AWMU / 3GN75KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 24 |