Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5IK40GN-SWM / 5GN15RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 27 [200 VAC, 50 Hz] 23 [60 Hz] | - 100[200 VAC, 50 Hz] 120 [60 Hz] |
5IK40GN-SWM / 5GN18RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 32 [200 VAC, 50 Hz] 28 [60 Hz] | - 83[200 VAC, 50 Hz] 100 [60 Hz] |
5IK40GN-SWM / 5GN30RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 47 [200 VAC, 50 Hz] 41 [60 Hz] | - 50[200 VAC, 50 Hz] 60 [60 Hz] |
5IK40GN-SWM / 5GN36RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 57 [200 VAC, 50 Hz] 49 [60 Hz] | - 41[200 VAC, 50 Hz] 50 [60 Hz] |
5IK40GN-SWM / 5GN60RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 [200 VAC, 50 Hz] 83 [60 Hz] | - 25[200 VAC, 50 Hz] 30 [60 Hz] |
5IK40GN-SWM / 5GN90RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 16[200 VAC, 50 Hz] 20 [60 Hz] |
5IK40GN-SWM / 5GN120RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 12.5[200 VAC, 50 Hz] 15 [60 Hz] |
5IK40GN-SWM / 5GN180RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 8.3[200 VAC, 50 Hz] 10 [60 Hz] |
5IK60GU-SWM / 5GU3.6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 7.2 [200 VAC, 50 Hz] 6 [60 Hz] | - 416[200 VAC, 50 Hz] 500 [60 Hz] |
5IK60GU-SWM / 5GU6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 10.1 [60 Hz] 11.9 [200 VAC, 50 Hz] | - 250[200 VAC, 50 Hz] 300 [60 Hz] |
5IK60GU-SWM / 5GU9RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 24 [200 VAC, 50 Hz] 20 [60 Hz] | - 166[200 VAC, 50 Hz] 200 [60 Hz] |
5IK60GU-SWM / 5GU15RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 40 [200 VAC, 50 Hz] 34 [60 Hz] | - 100[200 VAC, 50 Hz] 120 [60 Hz] |
5IK60GU-SWM / 5GU18RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 48 [200 VAC, 50 Hz] 41 [60 Hz] | - 83[200 VAC, 50 Hz] 100 [60 Hz] |
5IK60GU-SWM / 5GU30RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 71 [200 VAC, 50 Hz] 60 [60 Hz] | - 50[200 VAC, 50 Hz] 60 [60 Hz] |
5IK60GU-SWM / 5GU36RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 85 [200 VAC, 50 Hz] 72 [60 Hz] | - 41[200 VAC, 50 Hz] 50 [60 Hz] |
5IK60GU-SWM / 5GU60RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 121 [60 Hz] 143 [200 VAC, 50 Hz] | - 25[200 VAC, 50 Hz] 30 [60 Hz] |
5IK60GU-SWM / 5GU90RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 16[200 VAC, 50 Hz] 20 [60 Hz] |
5IK60GU-SWM / 5GU120RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 12.5[200 VAC, 50 Hz] 15 [60 Hz] |
5IK60GU-SWM / 5GU180RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 8.3[200 VAC, 50 Hz] 10 [60 Hz] |
5IK90GU-SWM / 5GU3.6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 10.8 [200 VAC, 50 Hz] 9.1 [60 Hz] | - 416[200 VAC, 50 Hz] 500 [60 Hz] |
5IK90GU-SWM / 5GU6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 15.1 [60 Hz] 17.7 [200 VAC, 50 Hz] | - 250[200 VAC, 50 Hz] 300 [60 Hz] |
5IK90GU-SWM / 5GU9RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 37 [200 VAC, 50 Hz] 30 [60 Hz] | - 166[200 VAC, 50 Hz] 200 [60 Hz] |
5IK90GU-SWM / 5GU15RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 51 [60 Hz] 61 [200 VAC, 50 Hz] | - 100[200 VAC, 50 Hz] 120 [60 Hz] |
5IK90GU-SWM / 5GU18RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 73 [200 VAC, 50 Hz] 61 [60 Hz] | - 83[200 VAC, 50 Hz] 100 [60 Hz] |
5IK90GU-SWM / 5GU30RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 107 [200 VAC, 50 Hz] 91 [60 Hz] | - 50[200 VAC, 50 Hz] 60 [60 Hz] |