Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
2RK6GN-AWMU / 2GN9KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.6 | - 200 |
2RK6GN-AWMU / 2GN12.5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.7 | - 144 |
2RK6GN-AWMU / 2GN15KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.4 | - 120 |
2RK6GN-AWMU / 2GN18KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.3 | - 100 |
2RK6GN-AWMU / 2GN25KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.6 | - 72 |
2RK6GN-AWMU / 2GN30KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 7.9 | - 60 |
2RK6GN-AWMU / 2GN36KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.7 | - 50 |
2RK6GN-AWMU / 2GN50KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 12.3 | - 36 |
2RK6GN-AWMU / 2GN60KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 14.1 | - 30 |
2RK6GN-AWMU / 2GN75KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 17.7 | - 24 |
2RK6GN-AWMU / 2GN90KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 21 | - 20 |
2RK6GN-AWMU / 2GN100KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 23 | - 18 |
2RK6GN-AWMU / 2GN120KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 15 |
2RK6GN-AWMU / 2GN150KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 12 |
2RK6GN-AWMU / 2GN180KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 10 |
2RK6GN-CWME / 2GN3KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.06 [50 Hz] 0.88 [60 Hz] | - 500 [50 Hz] 600 [60 Hz] |
2RK6GN-CWME / 2GN3.6KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.23 [50 Hz] 1.06 [60 Hz] | - 500 [60 Hz] 416 [50 Hz] |
2RK6GN-CWME / 2GN5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.5 [60 Hz] 1.77 [50 Hz] | - 300 [50 Hz] 360 [60 Hz] |
2RK6GN-CWME / 2GN6KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.1 [50 Hz] 1.77 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
2RK6GN-CWME / 2GN7.5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.6 [50 Hz] 2.2 [60 Hz] | - 200 [50 Hz] 240 [60 Hz] |
2RK6GN-CWME / 2GN9KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.1 [50 Hz] 2.6 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] |
2RK6GN-CWME / 2GN12.5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.4 [50 Hz] 3.7 [60 Hz] | - 120 [50 Hz] 144 [60 Hz] |
2RK6GN-CWME / 2GN15KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.3 [50 Hz] 4.4 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
2RK6GN-CWME / 2GN18KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.2 [50 Hz] 5.3 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
2RK6GN-CWME / 2GN25KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 7.8 [50 Hz] 6.6 [60 Hz] | - 60 [50 Hz] 72 [60 Hz] |