List Price |
---|---|---|---|---|---|---|---|---|
AS98ASEP-H50 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 3520 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Three-Phase 200-230 VAC | - |
AS98ASEP-H100 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Three-Phase 200-230 VAC | - |
AS98MAEP | - 3.35 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-T3.6 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 624 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-T7.2 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-T10 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 10 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-T20 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 20 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-T30 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 30 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-N5 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1408 oz-in | - Planetary Gear | - 5 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-N7.2 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1968 oz-in | - Planetary Gear | - 7.2 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-N10 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 2832 oz-in | - Planetary Gear | - 10 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-N25 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 25 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-N36 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 36 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-N50 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 50 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-H50 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 3520 oz-in | - Harmonic Gear | - 50 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MAEP-H100 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Harmonic Gear | - 100 :1 | - Equipped | - Single-Phase 100-115 VAC | - |
AS98MCEP | - 3.35 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single-Phase 200-230 VAC | - |
AS98MCEP-T3.6 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 624 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Equipped | - Single-Phase 200-230 VAC | - |
AS98MCEP-T7.2 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Equipped | - Single-Phase 200-230 VAC | - |
AS98MCEP-T10 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 10 :1 | - Equipped | - Single-Phase 200-230 VAC | - |
AS98MCEP-T20 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 20 :1 | - Equipped | - Single-Phase 200-230 VAC | - |
AS98MCEP-T30 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 30 :1 | - Equipped | - Single-Phase 200-230 VAC | - |
AS98MCEP-N5 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1408 oz-in | - Planetary Gear | - 5 :1 | - Equipped | - Single-Phase 200-230 VAC | - |
AS98MCEP-N7.2 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1968 oz-in | - Planetary Gear | - 7.2 :1 | - Equipped | - Single-Phase 200-230 VAC | - |
AS98MCEP-N10 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 2832 oz-in | - Planetary Gear | - 10 :1 | - Equipped | - Single-Phase 200-230 VAC | - |