ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40R040-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 2454 lb-in | - 42 | - IP44 | Request Quote | - |
H2L40R050-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 3061 lb-in | - 34 | - IP44 | Request Quote | - |
H2L40R060-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 3676 lb-in | - 28 | - IP44 | Request Quote | - |
H2L50R080-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 4899 lb-in | - 21 | - IP44 | Request Quote | - |
H2L50R100-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 6121 lb-in | - 17 | - IP44 | Request Quote | - |
H2L50R120-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 7343 lb-in | - 14 | - IP44 | Request Quote | - |
H2L50R160-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 9797 lb-in | - 10.60 | - IP44 | Request Quote | - |
H2L50R200-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 10838 lb-in | - 8.50 | - IP44 | Request Quote | - |
H2L50R240-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 10838 lb-in | - 7 | - IP44 | Request Quote | - |
H2L50R005-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 468 lb-in | - 340 | - IP44 | Request Quote | - |
H2L50R010-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 928 lb-in | - 170 | - IP44 | Request Quote | - |
H2L50R015-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 1396 lb-in | - 113 | - IP44 | Request Quote | - |
H2L50R020-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 1855 lb-in | - 85 | - IP44 | Request Quote | - |
H2L50R025-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 2324 lb-in | - 68 | - IP44 | Request Quote | - |
H2L50R030-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 2783 lb-in | - 57 | - IP44 | Request Quote | - |
H2L50R040-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 3563 lb-in | - 42 | - IP44 | Request Quote | - |
H2L50R050-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 4491 lb-in | - 34 | - IP44 | Request Quote | - |
H2L50R060-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 5384 lb-in | - 28 | - IP44 | Request Quote | - |
H2L50R080-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 7187 lb-in | - 21 | - IP44 | Request Quote | - |
H2L50R100-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 9017 lb-in | - 17 | - IP44 | Request Quote | - |
H2L50R120-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 10751 lb-in | - 14 | - IP44 | Request Quote | - |
H2L28R005-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 85 lb-in | - 340 | - IP65 | Request Quote | - |
H2L28R010-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 169 lb-in | - 170 | - IP65 | Request Quote | - |
H2L28R015-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 254 lb-in | - 113 | - IP65 | Request Quote | - |
H2L28R020-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right Shaft | - 1-1/8 in. | - Terminal Box | - 338 lb-in | - 85 | - IP65 | Request Quote | - |