ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L50L015-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 1396 lb-in | - 113 | - IP44 | Request Quote | - |
H2L50L020-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 1855 lb-in | - 85 | - IP44 | Request Quote | - |
H2L50L025-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 2324 lb-in | - 68 | - IP44 | Request Quote | - |
H2L50L030-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 2783 lb-in | - 57 | - IP44 | Request Quote | - |
H2L50L040-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 3563 lb-in | - 42 | - IP44 | Request Quote | - |
H2L50L050-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 4491 lb-in | - 34 | - IP44 | Request Quote | - |
H2L50L060-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 5384 lb-in | - 28 | - IP44 | Request Quote | - |
H2L50L080-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 7187 lb-in | - 21 | - IP44 | Request Quote | - |
H2L50L100-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 9017 lb-in | - 17 | - IP44 | Request Quote | - |
H2L50L120-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 10751 lb-in | - 14 | - IP44 | Request Quote | - |
H2L28L005-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 85 lb-in | - 340 | - IP65 | Request Quote | - |
H2L28L010-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 169 lb-in | - 170 | - IP65 | Request Quote | - |
H2L28L015-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 254 lb-in | - 113 | - IP65 | Request Quote | - |
H2L28L020-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 338 lb-in | - 85 | - IP65 | Request Quote | - |
H2L28L025-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 423 lb-in | - 68 | - IP65 | Request Quote | - |
H2L28L030-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 507 lb-in | - 57 | - IP65 | Request Quote | - |
H2L28L040-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 676 lb-in | - 42 | - IP65 | Request Quote | - |
H2L28L050-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 845 lb-in | - 34 | - IP65 | Request Quote | - |
H2L28L060-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 1-1/8 in. | - Terminal Box | - 1014 lb-in | - 28 | - IP65 | Request Quote | - |
H2L32L080-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1308 lb-in | - 21 | - IP65 | Request Quote | - |
H2L32L100-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1634 lb-in | - 17 | - IP65 | Request Quote | - |
H2L32L120-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1961 lb-in | - 14 | - IP65 | Request Quote | - |
H2L32L160-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 2615 lb-in | - 10.60 | - IP65 | Request Quote | - |
H2L32L200-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 3269 lb-in | - 8.50 | - IP65 | Request Quote | - |
H2L32L240-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 3819 lb-in | - 7 | - IP65 | Request Quote | - |