ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32L005-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 159 lb-in | - 340 | - IP65 | Request Quote | - |
H2L32L010-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 317 lb-in | - 170 | - IP65 | Request Quote | - |
H2L32L015-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 476 lb-in | - 113 | - IP65 | Request Quote | - |
H2L32L020-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 634 lb-in | - 85 | - IP65 | Request Quote | - |
H2L32L025-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 793 lb-in | - 68 | - IP65 | Request Quote | - |
H2L32L030-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 951 lb-in | - 57 | - IP65 | Request Quote | - |
H2L32L040-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1268 lb-in | - 42 | - IP65 | Request Quote | - |
H2L32L050-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1585 lb-in | - 34 | - IP65 | Request Quote | - |
H2L32L060-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1902 lb-in | - 28 | - IP65 | Request Quote | - |
H2L40L080-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 2452 lb-in | - 21 | - IP65 | Request Quote | - |
H2L40L100-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 3065 lb-in | - 17 | - IP65 | Request Quote | - |
H2L40L120-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 3677 lb-in | - 14 | - IP65 | Request Quote | - |
H2L40L160-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 4903 lb-in | - 10.60 | - IP65 | Request Quote | - |
H2L40L200-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 6129 lb-in | - 8.50 | - IP65 | Request Quote | - |
H2L40L240-BWMM4E | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 6770 lb-in | - 7 | - IP65 | Request Quote | - |
H2L40L005-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 321 lb-in | - 340 | - IP65 | Request Quote | - |
H2L40L010-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 633 lb-in | - 170 | - IP65 | Request Quote | - |
H2L40L015-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 954 lb-in | - 113 | - IP65 | Request Quote | - |
H2L40L020-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 1266 lb-in | - 85 | - IP65 | Request Quote | - |
H2L40L025-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 1587 lb-in | - 68 | - IP65 | Request Quote | - |
H2L40L030-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 1899 lb-in | - 57 | - IP65 | Request Quote | - |
H2L40L040-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 2454 lb-in | - 42 | - IP65 | Request Quote | - |
H2L40L050-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 3061 lb-in | - 34 | - IP65 | Request Quote | - |
H2L40L060-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 3676 lb-in | - 28 | - IP65 | Request Quote | - |
H2L50L080-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 4899 lb-in | - 21 | - IP65 | Request Quote | - |