ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S45N050-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-3/8 in. | - Terminal Box | - 3053 lb-in | - 34 | - IP65 | Request Quote | - |
F3S45N060-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-3/8 in. | - Terminal Box | - 3682 lb-in | - 28 | - IP65 | Request Quote | - |
F3S55N080-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 2 in. | - Terminal Box | - 4655 lb-in | - 21 | - IP65 | Request Quote | - |
F3S55N100-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 5823 lb-in | - 17 | - IP65 | Request Quote | - |
F3S55N120-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 2 in. | - Terminal Box | - 6983 lb-in | - 14 | - IP65 | Request Quote | - |
F3S55N160-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - | - 2 in. | - Terminal Box | - 9284 lb-in | - 10.60 | - IP65 | Request Quote | - |
F3S55N200-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - | - 2 in. | - Terminal Box | - 11187 lb-in | - 8.50 | - IP65 | Request Quote | - |
F3S55N240-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - | - 2 in. | - Terminal Box | - 11187 lb-in | - 7 | - IP65 | Request Quote | - |
F3S45N005-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-3/8 in. | - Terminal Box | - 451 lb-in | - 340 | - IP65 | Request Quote | - |
F3S45N007-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-3/8 in. | - Terminal Box | - 672 lb-in | - 227 | - IP65 | Request Quote | - |
F3S45N010-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-3/8 in. | - Terminal Box | - 902 lb-in | - 170 | - IP65 | Request Quote | - |
F3S45N012-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-3/8 in. | - Terminal Box | - 1115 lb-in | - 136 | - IP65 | Request Quote | - |
F3S45N015-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-3/8 in. | - Terminal Box | - 1345 lb-in | - 113 | - IP65 | Request Quote | - |
F3S45N020-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-3/8 in. | - Terminal Box | - 1796 lb-in | - 85 | - IP65 | Request Quote | - |
F3S45N025-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-3/8 in. | - Terminal Box | - 2248 lb-in | - 68 | - IP65 | Request Quote | - |
F3S45N030-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-3/8 in. | - Terminal Box | - 2699 lb-in | - 57 | - IP65 | Request Quote | - |
F3S50N040-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-1/2 in. | - Terminal Box | - 3593 lb-in | - 42 | - IP65 | Request Quote | - |
F3S50N050-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-1/2 in. | - Terminal Box | - 4496 lb-in | - 34 | - IP65 | Request Quote | - |
F3S50N060-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-1/2 in. | - Terminal Box | - 5390 lb-in | - 28 | - IP65 | Request Quote | - |
F3S55N080-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 2 in. | - Terminal Box | - 6824 lb-in | - 21 | - IP65 | Request Quote | - |
F3S55N100-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 8532 lb-in | - 17 | - IP65 | Request Quote | - |
F3S55N120-BWMR4E | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 2 in. | - Terminal Box | - 10231 lb-in | - 14 | - IP65 | Request Quote | - |
G3L22N005-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 7/8 in. | - Terminal Box | - 89 lb-in | - 340 | - IP44 | Request Quote | - |
G3L22N010-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 7/8 in. | - Terminal Box | - 178 lb-in | - 170 | - IP44 | Request Quote | - |
G3L22N015-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 7/8 in. | - Terminal Box | - 268 lb-in | - 113 | - IP44 | Request Quote | - |