ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L22N020-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 7/8 in. | - Terminal Box | - 357 lb-in | - 85 | - IP44 | Request Quote | - |
G3L22N025-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 7/8 in. | - Terminal Box | - 446 lb-in | - 68 | - IP44 | Request Quote | - |
G3L28N030-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-1/8 in. | - Terminal Box | - 535 lb-in | - 57 | - IP44 | Request Quote | - |
G3L28N040-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-1/8 in. | - Terminal Box | - 691 lb-in | - 42 | - IP44 | Request Quote | - |
G3L28N050-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-1/8 in. | - Terminal Box | - 864 lb-in | - 34 | - IP44 | Request Quote | - |
G3L28N060-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-1/8 in. | - Terminal Box | - 1037 lb-in | - 28 | - IP44 | Request Quote | - |
G3L28N080-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-1/8 in. | - Terminal Box | - 1383 lb-in | - 21 | - IP44 | Request Quote | - |
G3L32N100-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 1-1/4 in. | - Terminal Box | - 1728 lb-in | - 17 | - IP44 | Request Quote | - |
G3L32N120-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 1-1/4 in. | - Terminal Box | - 2074 lb-in | - 14 | - IP44 | Request Quote | - |
G3L32N160-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 1-1/4 in. | - Terminal Box | - 2765 lb-in | - 10.60 | - IP44 | Request Quote | - |
G3L32N200-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 1-1/4 in. | - Terminal Box | - 3457 lb-in | - 8.50 | - IP44 | Request Quote | - |
H2L28T005-BML6S | - Foot Mount | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 85 lb-in | - 340 | - IP40 | Request Quote | - |
H2L28T010-BML6S | - Foot Mount | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 169 lb-in | - 170 | - IP40 | Request Quote | - |
H2L28T015-BML6S | - Foot Mount | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 254 lb-in | - 113 | - IP40 | Request Quote | - |
H2L28T020-BML6S | - Foot Mount | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 338 lb-in | - 85 | - IP40 | Request Quote | - |
H2L28T025-BML6S | - Foot Mount | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 423 lb-in | - 68 | - IP40 | Request Quote | - |
H2L28T030-BML6S | - Foot Mount | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 507 lb-in | - 57 | - IP40 | Request Quote | - |
G3F40N100-BMM4S | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 1-5/8 in. | - Terminal Box | - 3241 lb-in | - 17 | - IP44 | Request Quote | - |
G3F40N120-BMM4S | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 1-5/8 in. | - Terminal Box | - 3889 lb-in | - 14 | - IP44 | Request Quote | - |
G3F40N160-BMM4S | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 1-5/8 in. | - Terminal Box | - 5185 lb-in | - 10.60 | - IP44 | Request Quote | - |
G3F40N200-BMM4S | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 1-5/8 in. | - Terminal Box | - 6481 lb-in | - 8.50 | - IP44 | Request Quote | - |
G3F40N030-BMP4S | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-5/8 in. | - Terminal Box | - 2003 lb-in | - 57 | - IP44 | Request Quote | - |
G3F40N040-BMP4S | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-5/8 in. | - Terminal Box | - 2592 lb-in | - 42 | - IP44 | Request Quote | - |
G3F40N050-BMP4S | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-5/8 in. | - Terminal Box | - 3234 lb-in | - 34 | - IP44 | Request Quote | - |
G3F40N060-BMP4S | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-5/8 in. | - Terminal Box | - 3884 lb-in | - 28 | - IP44 | Request Quote | - |