ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32N020-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - Terminal Box | - 1335 lb-in | - 85 | - IP44 | Request Quote | - |
G3L32N025-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - Terminal Box | - 1673 lb-in | - 68 | - IP44 | Request Quote | - |
G3L40N030-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-5/8 in. | - Terminal Box | - 2003 lb-in | - 57 | - IP44 | Request Quote | - |
G3L40N040-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-5/8 in. | - Terminal Box | - 2592 lb-in | - 42 | - IP44 | Request Quote | - |
G3L40N050-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-5/8 in. | - Terminal Box | - 3234 lb-in | - 34 | - IP44 | Request Quote | - |
G3L40N060-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-5/8 in. | - Terminal Box | - 3884 lb-in | - 28 | - IP44 | Request Quote | - |
G3L40N080-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-5/8 in. | - Terminal Box | - 5176 lb-in | - 21 | - IP44 | Request Quote | - |
G3L50N100-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 6476 lb-in | - 17 | - IP44 | Request Quote | - |
G3L50N120-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 2 in. | - Terminal Box | - 7768 lb-in | - 14 | - IP44 | Request Quote | - |
G3L50N160-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 2 in. | - Terminal Box | - 10317 lb-in | - 10.60 | - IP44 | Request Quote | - |
G3L50N200-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 2 in. | - Terminal Box | - 10838 lb-in | - 8.50 | - IP44 | Request Quote | - |
G3L40N005-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-5/8 in. | - Terminal Box | - 494 lb-in | - 340 | - IP44 | Request Quote | - |
G3L40N010-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-5/8 in. | - Terminal Box | - 980 lb-in | - 170 | - IP44 | Request Quote | - |
G3L40N015-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-5/8 in. | - Terminal Box | - 1474 lb-in | - 113 | - IP44 | Request Quote | - |
G3L40N020-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-5/8 in. | - Terminal Box | - 1959 lb-in | - 85 | - IP44 | Request Quote | - |
G3L40N025-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-5/8 in. | - Terminal Box | - 2454 lb-in | - 68 | - IP44 | Request Quote | - |
G3L50N030-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 2 in. | - Terminal Box | - 2939 lb-in | - 57 | - IP44 | Request Quote | - |
G3L50N040-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 2 in. | - Terminal Box | - 3797 lb-in | - 42 | - IP44 | Request Quote | - |
G3L50N050-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 2 in. | - Terminal Box | - 4751 lb-in | - 34 | - IP44 | Request Quote | - |
G3L50N060-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 2 in. | - Terminal Box | - 5696 lb-in | - 28 | - IP44 | Request Quote | - |
G3L50N080-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 2 in. | - Terminal Box | - 7595 lb-in | - 21 | - IP44 | Request Quote | - |
G3L50N100-BMR4S | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 9537 lb-in | - 17 | - IP44 | Request Quote | - |
G3L22N005-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 7/8 in. | - Terminal Box | - 89 lb-in | - 340 | - IP65 | Request Quote | - |
G3L22N010-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 7/8 in. | - Terminal Box | - 178 lb-in | - 170 | - IP65 | Request Quote | - |
G3L22N015-BWML4E | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 7/8 in. | - Terminal Box | - 268 lb-in | - 113 | - IP65 | Request Quote | - |