Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brother Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
Unit of Measure
« 6 7 8 9 10 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

List Price

H2L32T020-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 634 lb-in   - 85 - IP65 Request Quote -
H2L32T025-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 793 lb-in   - 68 - IP65 Request Quote -
H2L32T030-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 951 lb-in   - 57 - IP65 Request Quote -
H2L32T040-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1268 lb-in   - 42 - IP65 Request Quote -
H2L32T050-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1585 lb-in   - 34 - IP65 Request Quote -
H2L32T060-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1902 lb-in   - 28 - IP65 Request Quote -
H2L40T080-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 2452 lb-in   - 21 - IP65 Request Quote -
H2L40T100-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3065 lb-in   - 17 - IP65 Request Quote -
H2L40T120-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3677 lb-in   - 14 - IP65 Request Quote -
H2L40T160-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 4903 lb-in   - 10.60 - IP65 Request Quote -
H2L40T200-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 6129 lb-in   - 8.50 - IP65 Request Quote -
H2L40T240-BWMM4E - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 6770 lb-in   - 7 - IP65 Request Quote -
H2L40T005-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 321 lb-in   - 340 - IP65 Request Quote -
H2L40T010-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 633 lb-in   - 170 - IP65 Request Quote -
H2L40T015-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 954 lb-in   - 113 - IP65 Request Quote -
H2L40T020-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1266 lb-in   - 85 - IP65 Request Quote -
H2L40T025-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1587 lb-in   - 68 - IP65 Request Quote -
H2L40T030-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1899 lb-in   - 57 - IP65 Request Quote -
H2L40T040-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 2454 lb-in   - 42 - IP65 Request Quote -
H2L40T050-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3061 lb-in   - 34 - IP65 Request Quote -
H2L40T060-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3676 lb-in   - 28 - IP65 Request Quote -
H2L50T080-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 2 in. - Terminal Box - 4899 lb-in   - 21 - IP65 Request Quote -
H2L50T100-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 2 in. - Terminal Box - 6121 lb-in   - 17 - IP65 Request Quote -
H2L50T120-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 2 in. - Terminal Box - 7343 lb-in   - 14 - IP65 Request Quote -
H2L50T160-BWMP4E - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 2 in. - Terminal Box - 9797 lb-in   - 10.60 - IP65 Request Quote -
Unit of Measure
« 6 7 8 9 10 »