ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32R120-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 1961 lb-in | - 14 | - IP44 | Request Quote | - |
H2L32R160-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 2615 lb-in | - 10.60 | - IP44 | Request Quote | - |
H2L32R200-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 3269 lb-in | - 8.50 | - IP44 | Request Quote | - |
H2L32R240-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 3819 lb-in | - 7 | - IP44 | Request Quote | - |
H2L32R005-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 159 lb-in | - 340 | - IP44 | Request Quote | - |
H2L32R010-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 317 lb-in | - 170 | - IP44 | Request Quote | - |
H2L32R015-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 476 lb-in | - 113 | - IP44 | Request Quote | - |
H2L32R020-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 634 lb-in | - 85 | - IP44 | Request Quote | - |
H2L32R025-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 793 lb-in | - 68 | - IP44 | Request Quote | - |
H2L32R030-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 951 lb-in | - 57 | - IP44 | Request Quote | - |
H2L32R040-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 1268 lb-in | - 42 | - IP44 | Request Quote | - |
H2L32R050-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 1585 lb-in | - 34 | - IP44 | Request Quote | - |
H2L32R060-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 1902 lb-in | - 28 | - IP44 | Request Quote | - |
H2L40R080-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 2452 lb-in | - 21 | - IP44 | Request Quote | - |
H2L40R100-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 3065 lb-in | - 17 | - IP44 | Request Quote | - |
H2L40R120-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 3677 lb-in | - 14 | - IP44 | Request Quote | - |
H2L40R160-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 4903 lb-in | - 10.60 | - IP44 | Request Quote | - |
H2L40R200-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 6129 lb-in | - 8.50 | - IP44 | Request Quote | - |
H2L40R240-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 6770 lb-in | - 7 | - IP44 | Request Quote | - |
H2L40R005-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 321 lb-in | - 340 | - IP44 | Request Quote | - |
H2L40R010-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 633 lb-in | - 170 | - IP44 | Request Quote | - |
H2L40R015-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 954 lb-in | - 113 | - IP44 | Request Quote | - |
H2L40R020-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 1266 lb-in | - 85 | - IP44 | Request Quote | - |
H2L40R025-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 1587 lb-in | - 68 | - IP44 | Request Quote | - |
H2L40R030-BMP4S | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Right Shaft | - 1-5/8 in. | - Terminal Box | - 1899 lb-in | - 57 | - IP44 | Request Quote | - |