ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L50L100-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 6121 lb-in | - 17 | - IP65 | Request Quote | - |
H2L50L120-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 7343 lb-in | - 14 | - IP65 | Request Quote | - |
H2L50L160-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 9797 lb-in | - 10.60 | - IP65 | Request Quote | - |
H2L50L200-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 10838 lb-in | - 8.50 | - IP65 | Request Quote | - |
H2L50L240-BWMP4E | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 10838 lb-in | - 7 | - IP65 | Request Quote | - |
H2L50L005-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 468 lb-in | - 340 | - IP65 | Request Quote | - |
H2L50L010-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 928 lb-in | - 170 | - IP65 | Request Quote | - |
H2L50L015-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 1396 lb-in | - 113 | - IP65 | Request Quote | - |
H2L50L020-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 1855 lb-in | - 85 | - IP65 | Request Quote | - |
H2L50L025-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 2324 lb-in | - 68 | - IP65 | Request Quote | - |
H2L50L030-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 2783 lb-in | - 57 | - IP65 | Request Quote | - |
H2L50L040-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 3563 lb-in | - 42 | - IP65 | Request Quote | - |
H2L50L050-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 4491 lb-in | - 34 | - IP65 | Request Quote | - |
H2L50L060-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 5384 lb-in | - 28 | - IP65 | Request Quote | - |
H2L50L080-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 7187 lb-in | - 21 | - IP65 | Request Quote | - |
H2L50L100-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 9017 lb-in | - 17 | - IP65 | Request Quote | - |
H2L50L120-BWMR4E | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 10751 lb-in | - 14 | - IP65 | Request Quote | - |
F3S30N005-BML4A | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - Terminal Box | - 81 lb-in | - 340 | - IP44 | Request Quote | - |
F3S30N007-BML4A | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 123 lb-in | - 227 | - IP44 | Request Quote | - |
F3S30N010-BML4A | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - Terminal Box | - 168 lb-in | - 170 | - IP44 | Request Quote | - |
F3S30N012-BML4A | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 212 lb-in | - 136 | - IP44 | Request Quote | - |
F3S30N015-BML4A | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - Terminal Box | - 238 lb-in | - 113 | - IP44 | Request Quote | - |
F3S30N020-BML4A | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - Terminal Box | - 327 lb-in | - 85 | - IP44 | Request Quote | - |
F3S30N025-BML4A | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - Terminal Box | - 407 lb-in | - 68 | - IP44 | Request Quote | - |
F3S30N030-BML4A | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - Terminal Box | - 486 lb-in | - 57 | - IP44 | Request Quote | - |