Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brother Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
Unit of Measure
« 21 22 23 24 25 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

List Price

F3S45N240-BMM4S - Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - - 1-3/8 in. - Terminal Box - 4903 lb-in   - 7 - IP44 Request Quote -
F3S45N005-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-3/8 in. - Terminal Box - 300 lb-in   - 340 - IP44 Request Quote -
F3S45N007-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-3/8 in. - Terminal Box - 460 lb-in   - 227 - IP44 Request Quote -
F3S45N010-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-3/8 in. - Terminal Box - 619 lb-in   - 170 - IP44 Request Quote -
F3S45N012-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 1-3/8 in. - Terminal Box - 761 lb-in   - 136 - IP44 Request Quote -
F3S45N015-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-3/8 in. - Terminal Box - 920 lb-in   - 113 - IP44 Request Quote -
F3S45N020-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-3/8 in. - Terminal Box - 1221 lb-in   - 85 - IP44 Request Quote -
F3S45N025-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-3/8 in. - Terminal Box - 1531 lb-in   - 68 - IP44 Request Quote -
F3S45N030-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 1-3/8 in. - Terminal Box - 1841 lb-in   - 57 - IP44 Request Quote -
F3S45N040-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-3/8 in. - Terminal Box - 2442 lb-in   - 42 - IP44 Request Quote -
F3S45N050-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-3/8 in. - Terminal Box - 3053 lb-in   - 34 - IP44 Request Quote -
F3S45N060-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-3/8 in. - Terminal Box - 3682 lb-in   - 28 - IP44 Request Quote -
F3S55N080-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 2 in. - Terminal Box - 4655 lb-in   - 21 - IP44 Request Quote -
F3S55N100-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 5823 lb-in   - 17 - IP44 Request Quote -
F3S55N120-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 6983 lb-in   - 14 - IP44 Request Quote -
F3S55N160-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - - 2 in. - Terminal Box - 9284 lb-in   - 10.60 - IP44 Request Quote -
F3S55N200-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - - 2 in. - Terminal Box - 11187 lb-in   - 8.50 - IP44 Request Quote -
F3S55N240-BMP4S - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - - 2 in. - Terminal Box - 11187 lb-in   - 7 - IP44 Request Quote -
F3S45N005-BMR4S - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-3/8 in. - Terminal Box - 451 lb-in   - 340 - IP44 Request Quote -
F3S45N007-BMR4S - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-3/8 in. - Terminal Box - 672 lb-in   - 227 - IP44 Request Quote -
F3S45N010-BMR4S - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-3/8 in. - Terminal Box - 902 lb-in   - 170 - IP44 Request Quote -
F3S45N012-BMR4S - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 1-3/8 in. - Terminal Box - 1115 lb-in   - 136 - IP44 Request Quote -
F3S45N015-BMR4S - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-3/8 in. - Terminal Box - 1345 lb-in   - 113 - IP44 Request Quote -
F3S45N020-BMR4S - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-3/8 in. - Terminal Box - 1796 lb-in   - 85 - IP44 Request Quote -
F3S45N025-BMR4S - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-3/8 in. - Terminal Box - 2248 lb-in   - 68 - IP44 Request Quote -
Unit of Measure
« 21 22 23 24 25 »