ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S45N030-BMR4S | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-3/8 in. | - Terminal Box | - 2699 lb-in | - 57 | - IP44 | Request Quote | - |
F3S50N040-BMR4S | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-1/2 in. | - Terminal Box | - 3593 lb-in | - 42 | - IP44 | Request Quote | - |
F3S50N050-BMR4S | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-1/2 in. | - Terminal Box | - 4496 lb-in | - 34 | - IP44 | Request Quote | - |
F3S50N060-BMR4S | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-1/2 in. | - Terminal Box | - 5390 lb-in | - 28 | - IP44 | Request Quote | - |
F3S55N080-BMR4S | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 2 in. | - Terminal Box | - 6824 lb-in | - 21 | - IP44 | Request Quote | - |
F3S55N100-BMR4S | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 8532 lb-in | - 17 | - IP44 | Request Quote | - |
F3S55N120-BMR4S | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 2 in. | - Terminal Box | - 10231 lb-in | - 14 | - IP44 | Request Quote | - |
F3S30N005-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - Terminal Box | - 81 lb-in | - 340 | - IP65 | Request Quote | - |
F3S30N007-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 123 lb-in | - 227 | - IP65 | Request Quote | - |
F3S30N010-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - Terminal Box | - 168 lb-in | - 170 | - IP65 | Request Quote | - |
F3S30N012-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 212 lb-in | - 136 | - IP65 | Request Quote | - |
F3S30N015-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - Terminal Box | - 238 lb-in | - 113 | - IP65 | Request Quote | - |
F3S30N020-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - Terminal Box | - 327 lb-in | - 85 | - IP65 | Request Quote | - |
F3S30N025-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - Terminal Box | - 407 lb-in | - 68 | - IP65 | Request Quote | - |
F3S30N030-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - Terminal Box | - 486 lb-in | - 57 | - IP65 | Request Quote | - |
F3S30N040-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - Terminal Box | - 654 lb-in | - 42 | - IP65 | Request Quote | - |
F3S30N050-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-1/4 in. | - Terminal Box | - 814 lb-in | - 34 | - IP65 | Request Quote | - |
F3S30N060-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - Terminal Box | - 982 lb-in | - 28 | - IP65 | Request Quote | - |
F3S35N080-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 1-1/4 in. | - Terminal Box | - 1239 lb-in | - 21 | - IP65 | Request Quote | - |
F3S35N100-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 1-1/4 in. | - Terminal Box | - 1548 lb-in | - 17 | - IP65 | Request Quote | - |
F3S35N120-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 1-1/4 in. | - Terminal Box | - 1867 lb-in | - 14 | - IP65 | Request Quote | - |
F3S35N160-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - | - 1-1/4 in. | - Terminal Box | - 2389 lb-in | - 10.60 | - IP65 | Request Quote | - |
F3S35N200-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - | - 1-1/4 in. | - Terminal Box | - 2389 lb-in | - 8.50 | - IP65 | Request Quote | - |
F3S35N240-BWML4E | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - | - 1-1/4 in. | - Terminal Box | - 2389 lb-in | - 7 | - IP65 | Request Quote | - |
F3S35N005-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - Terminal Box | - 159 lb-in | - 340 | - IP65 | Request Quote | - |