ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S35N007-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 221 lb-in | - 227 | - IP65 | Request Quote | - |
F3S35N010-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - Terminal Box | - 300 lb-in | - 170 | - IP65 | Request Quote | - |
F3S35N012-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 380 lb-in | - 136 | - IP65 | Request Quote | - |
F3S35N015-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - Terminal Box | - 460 lb-in | - 113 | - IP65 | Request Quote | - |
F3S35N020-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - Terminal Box | - 619 lb-in | - 85 | - IP65 | Request Quote | - |
F3S35N025-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - Terminal Box | - 761 lb-in | - 68 | - IP65 | Request Quote | - |
F3S35N030-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - Terminal Box | - 920 lb-in | - 57 | - IP65 | Request Quote | - |
F3S35N040-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - Terminal Box | - 1221 lb-in | - 42 | - IP65 | Request Quote | - |
F3S35N050-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-1/4 in. | - Terminal Box | - 1531 lb-in | - 34 | - IP65 | Request Quote | - |
F3S35N060-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - Terminal Box | - 1841 lb-in | - 28 | - IP65 | Request Quote | - |
F3S45N080-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 1-3/8 in. | - Terminal Box | - 2327 lb-in | - 21 | - IP65 | Request Quote | - |
F3S45N100-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 1-3/8 in. | - Terminal Box | - 2903 lb-in | - 17 | - IP65 | Request Quote | - |
F3S45N120-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 1-3/8 in. | - Terminal Box | - 3496 lb-in | - 14 | - IP65 | Request Quote | - |
F3S45N160-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - | - 1-3/8 in. | - Terminal Box | - 4655 lb-in | - 10.60 | - IP65 | Request Quote | - |
F3S45N200-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - | - 1-3/8 in. | - Terminal Box | - 4903 lb-in | - 8.50 | - IP65 | Request Quote | - |
F3S45N240-BWMM4E | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - | - 1-3/8 in. | - Terminal Box | - 4903 lb-in | - 7 | - IP65 | Request Quote | - |
F3S45N005-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-3/8 in. | - Terminal Box | - 300 lb-in | - 340 | - IP65 | Request Quote | - |
F3S45N007-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-3/8 in. | - Terminal Box | - 460 lb-in | - 227 | - IP65 | Request Quote | - |
F3S45N010-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-3/8 in. | - Terminal Box | - 619 lb-in | - 170 | - IP65 | Request Quote | - |
F3S45N012-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-3/8 in. | - Terminal Box | - 761 lb-in | - 136 | - IP65 | Request Quote | - |
F3S45N015-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-3/8 in. | - Terminal Box | - 920 lb-in | - 113 | - IP65 | Request Quote | - |
F3S45N020-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-3/8 in. | - Terminal Box | - 1221 lb-in | - 85 | - IP65 | Request Quote | - |
F3S45N025-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-3/8 in. | - Terminal Box | - 1531 lb-in | - 68 | - IP65 | Request Quote | - |
F3S45N030-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-3/8 in. | - Terminal Box | - 1841 lb-in | - 57 | - IP65 | Request Quote | - |
F3S45N040-BWMP4E | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-3/8 in. | - Terminal Box | - 2442 lb-in | - 42 | - IP65 | Request Quote | - |