Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brother Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
Unit of Measure
« 26 27 28 

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

List Price

G3L22N020-BML4A - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 7/8 in. - Terminal Box - 357 lb-in   - 85 - IP44 Request Quote -
G3L22N025-BML4A - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 7/8 in. - Terminal Box - 446 lb-in   - 68 - IP44 Request Quote -
G3L28N030-BML4A - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-1/8 in. - Terminal Box - 535 lb-in   - 57 - IP44 Request Quote -
G3L28N040-BML4A - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-1/8 in. - Terminal Box - 691 lb-in   - 42 - IP44 Request Quote -
G3L28N050-BML4A - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-1/8 in. - Terminal Box - 864 lb-in   - 34 - IP44 Request Quote -
G3L28N060-BML4A - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-1/8 in. - Terminal Box - 1037 lb-in   - 28 - IP44 Request Quote -
G3L28N080-BML4A - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 1-1/8 in. - Terminal Box - 1383 lb-in   - 21 - IP44 Request Quote -
G3L32N100-BML4A - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 1-1/4 in. - Terminal Box - 1728 lb-in   - 17 - IP44 Request Quote -
G3L32N120-BML4A - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 1-1/4 in. - Terminal Box - 2074 lb-in   - 14 - IP44 Request Quote -
G3L32N160-BML4A - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 1-1/4 in. - Terminal Box - 2765 lb-in   - 10.60 - IP44 Request Quote -
G3L32N200-BML4A - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 1-1/4 in. - Terminal Box - 3457 lb-in   - 8.50 - IP44 Request Quote -
H2L28T005-BML6S - Foot Mount - 1/2 HP - Single-Phase 230 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 85 lb-in   - 340 - IP40 Request Quote -
H2L28T010-BML6S - Foot Mount - 1/2 HP - Single-Phase 230 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 169 lb-in   - 170 - IP40 Request Quote -
H2L28T015-BML6S - Foot Mount - 1/2 HP - Single-Phase 230 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 254 lb-in   - 113 - IP40 Request Quote -
H2L28T020-BML6S - Foot Mount - 1/2 HP - Single-Phase 230 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 338 lb-in   - 85 - IP40 Request Quote -
H2L28T025-BML6S - Foot Mount - 1/2 HP - Single-Phase 230 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 423 lb-in   - 68 - IP40 Request Quote -
H2L28T030-BML6S - Foot Mount - 1/2 HP - Single-Phase 230 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 507 lb-in   - 57 - IP40 Request Quote -
G3F40N100-BMM4S - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 1-5/8 in. - Terminal Box - 3241 lb-in   - 17 - IP44 Request Quote -
G3F40N120-BMM4S - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 1-5/8 in. - Terminal Box - 3889 lb-in   - 14 - IP44 Request Quote -
G3F40N160-BMM4S - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 1-5/8 in. - Terminal Box - 5185 lb-in   - 10.60 - IP44 Request Quote -
G3F40N200-BMM4S - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 1-5/8 in. - Terminal Box - 6481 lb-in   - 8.50 - IP44 Request Quote -
G3F40N030-BMP4S - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-5/8 in. - Terminal Box - 2003 lb-in   - 57 - IP44 Request Quote -
G3F40N040-BMP4S - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-5/8 in. - Terminal Box - 2592 lb-in   - 42 - IP44 Request Quote -
G3F40N050-BMP4S - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-5/8 in. - Terminal Box - 3234 lb-in   - 34 - IP44 Request Quote -
G3F40N060-BMP4S - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-5/8 in. - Terminal Box - 3884 lb-in   - 28 - IP44 Request Quote -
Unit of Measure
« 26 27 28