ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L28T005-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 85 lb-in | - 340 | - IP44 | Request Quote | - |
H2L28T010-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 169 lb-in | - 170 | - IP44 | Request Quote | - |
H2L28T015-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 254 lb-in | - 113 | - IP44 | Request Quote | - |
H2L28T020-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 338 lb-in | - 85 | - IP44 | Request Quote | - |
H2L28T025-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 423 lb-in | - 68 | - IP44 | Request Quote | - |
H2L28T030-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 507 lb-in | - 57 | - IP44 | Request Quote | - |
H2L28T040-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 676 lb-in | - 42 | - IP44 | Request Quote | - |
H2L28T050-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 845 lb-in | - 34 | - IP44 | Request Quote | - |
H2L28T060-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Double Shaft | - 1-1/8 in. | - Terminal Box | - 1014 lb-in | - 28 | - IP44 | Request Quote | - |
H2L32T080-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1308 lb-in | - 21 | - IP44 | Request Quote | - |
H2L32T100-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1634 lb-in | - 17 | - IP44 | Request Quote | - |
H2L32T120-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1961 lb-in | - 14 | - IP44 | Request Quote | - |
H2L32T160-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 2615 lb-in | - 10.60 | - IP44 | Request Quote | - |
H2L32T200-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 3269 lb-in | - 8.50 | - IP44 | Request Quote | - |
H2L32T240-BML4A | - Foot Mount | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 3819 lb-in | - 7 | - IP44 | Request Quote | - |
H2L32T005-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 159 lb-in | - 340 | - IP44 | Request Quote | - |
H2L32T010-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 317 lb-in | - 170 | - IP44 | Request Quote | - |
H2L32T015-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 476 lb-in | - 113 | - IP44 | Request Quote | - |
H2L32T020-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 634 lb-in | - 85 | - IP44 | Request Quote | - |
H2L32T025-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 793 lb-in | - 68 | - IP44 | Request Quote | - |
H2L32T030-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 951 lb-in | - 57 | - IP44 | Request Quote | - |
H2L32T040-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1268 lb-in | - 42 | - IP44 | Request Quote | - |
H2L32T050-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1585 lb-in | - 34 | - IP44 | Request Quote | - |
H2L32T060-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Double Shaft | - 1-1/4 in. | - Terminal Box | - 1902 lb-in | - 28 | - IP44 | Request Quote | - |
H2L40T080-BMM4S | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 2452 lb-in | - 21 | - IP44 | Request Quote | - |