ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
Item # |
Motor Frame Size |
Output Power |
Maximum Input Current |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLMR460SHK-5 / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 8 lb-in | - Not Equipped | - 0.2 ~ 800 | Request Quote | - |
| BLMR460SHK-10 / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - Not Equipped | - 0.1 ~ 400 | Request Quote | - |
| BLMR460SHK-15 / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Not Equipped | - 0.067 ~ 267 | Request Quote | - |
| BLMR460SHK-20 / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - Not Equipped | - 0.05 ~ 200 | Request Quote | - |
| BLMR460SHK-30 / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 43 lb-in | - Not Equipped | - 0.033 ~ 133 | Request Quote | - |
| BLMR460SHK-50 / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 73 lb-in | - Not Equipped | - 0.02 ~ 80 | Request Quote | - |
| BLMR460SHK-100 / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 142 lb-in | - Not Equipped | - 0.01 ~ 40 | Request Quote | - |
| BLMR460SHK-5FR / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7 lb-in | - Not Equipped | - 0.2 ~ 800 | Request Quote | - |
| BLMR460SHK-10FR / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 14 lb-in | - Not Equipped | - 0.1 ~ 400 | Request Quote | - |
| BLMR460SHK-15FR / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - 21 lb-in | - Not Equipped | - 0.067 ~ 267 | Request Quote | - |
| BLMR460SHK-20FR / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 28 lb-in | - Not Equipped | - 0.05 ~ 200 | Request Quote | - |
| BLMR460SHK-30FR / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 43 lb-in | - Not Equipped | - 0.033 ~ 133 | Request Quote | - |
| BLMR460SHK-50FR / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 72 lb-in | - Not Equipped | - 0.02 ~ 80 | Request Quote | - |
| BLMR460SHK-100FR / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 143 lb-in | - Not Equipped | - 0.01 ~ 40 | Request Quote | - |
| BLMR460SHK-200FR / BLVD-KRD | - 3.15 in. | - 60 W (1/12 HP) | - 5.5 A | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 288 lb-in | - Not Equipped | - 0.005 ~ 20 | Request Quote | - |