Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

DC Input brushless DC motors for use with BLV Series R Type Drivers.

Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

CAD

BLMR5100K-10-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 10 :1 - 18 mm - 25 lb-in - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 400 Request Quote -
BLMR5100K-15-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 15 :1 - 18 mm - 38 lb-in - Not Equipped - Opposite Output Shaft Side - 0.067 ~ 267 Request Quote -
BLMR5100K-20-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 20 :1 - 18 mm - 50 lb-in - Not Equipped - Opposite Output Shaft Side - 0.05 ~ 200 Request Quote -
BLMR5100K-30-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 30 :1 - 18 mm - 72 lb-in - Not Equipped - Opposite Output Shaft Side - 0.033 ~ 133 Request Quote -
BLMR5100K-50-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 50 :1 - 18 mm - 121 lb-in - Not Equipped - Opposite Output Shaft Side - 0.02 ~ 80 Request Quote -
BLMR5100K-100-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 100 :1 - 18 mm - 240 lb-in - Not Equipped - Opposite Output Shaft Side - 0.01 ~ 40 Request Quote -
BLMR5100K-10-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 10 :1 - 18 mm - 25 lb-in - Not Equipped - Output Shaft Side - 0.1 ~ 400 Request Quote -
BLMR5100K-15-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 15 :1 - 18 mm - 38 lb-in - Not Equipped - Output Shaft Side - 0.067 ~ 267 Request Quote -
BLMR5100K-20-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 20 :1 - 18 mm - 50 lb-in - Not Equipped - Output Shaft Side - 0.05 ~ 200 Request Quote -
BLMR5100K-30-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 30 :1 - 18 mm - 72 lb-in - Not Equipped - Output Shaft Side - 0.033 ~ 133 Request Quote -
BLMR5100K-50-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 50 :1 - 18 mm - 121 lb-in - Not Equipped - Output Shaft Side - 0.02 ~ 80 Request Quote -
BLMR5100K-100-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 100 :1 - 18 mm - 240 lb-in - Not Equipped - Output Shaft Side - 0.01 ~ 40 Request Quote -
BLMR5100KM-10-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 10 :1 - 18 mm - 25 lb-in - Equipped - Opposite Output Shaft Side - 0.1 ~ 400 Request Quote -
BLMR5100KM-15-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 15 :1 - 18 mm - 38 lb-in - Equipped - Opposite Output Shaft Side - 0.067 ~ 267 Request Quote -
BLMR5100KM-20-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 20 :1 - 18 mm - 50 lb-in - Equipped - Opposite Output Shaft Side - 0.05 ~ 200 Request Quote -
BLMR5100KM-30-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 30 :1 - 18 mm - 72 lb-in - Equipped - Opposite Output Shaft Side - 0.033 ~ 133 Request Quote -
BLMR5100KM-50-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 50 :1 - 18 mm - 121 lb-in - Equipped - Opposite Output Shaft Side - 0.02 ~ 80 Request Quote -
BLMR5100KM-100-B - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 100 :1 - 18 mm - 240 lb-in - Equipped - Opposite Output Shaft Side - 0.01 ~ 40 Request Quote -
BLMR5100KM-10-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 10 :1 - 18 mm - 25 lb-in - Equipped - Output Shaft Side - 0.1 ~ 400 Request Quote -
BLMR5100KM-15-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 15 :1 - 18 mm - 38 lb-in - Equipped - Output Shaft Side - 0.067 ~ 267 Request Quote -
BLMR5100KM-20-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 20 :1 - 18 mm - 50 lb-in - Equipped - Output Shaft Side - 0.05 ~ 200 Request Quote -
BLMR5100KM-30-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 30 :1 - 18 mm - 72 lb-in - Equipped - Output Shaft Side - 0.033 ~ 133 Request Quote -
BLMR5100KM-50-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 50 :1 - 18 mm - 121 lb-in - Equipped - Output Shaft Side - 0.02 ~ 80 Request Quote -
BLMR5100KM-100-F - 3.54 in. - 100 W (1/8 HP) - Parallel Shaft Gearhead - 100 :1 - 18 mm - 240 lb-in - Equipped - Output Shaft Side - 0.01 ~ 40 Request Quote -
BLMR5100K-10FR-B - 3.54 in. - 100 W (1/8 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 23 lb-in - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 400 Request Quote -
Unit of Measure
 1 2 3 4 5 »